SCDS208B JUNE 2007 – October 2016 TS3A24157
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The TS3A24157 is a bidirectional, 2-channel, single-pole double-throw (SPDT) analog switch. This switch offers low ON-state resistance and excellent THD performance which makes it great for interfacing with an ADC.
The TS3A24157 is a bidirectional device that has two single-pole, double-throw switches. The two channels of the switch are controlled independently by two digital signals; one digital control for each single-pole, doublethrow switch.
To allow signals to pass between the NC and COM pins you must set the digital control IN pin Low
To allow signals to pass between the NO and COM pins you must set the digital control IN pin High
IN | NC TO COM, COM TO NC | NO TO COM, COM TO NO |
---|---|---|
L | ON | OFF |
H | OFF | ON |