ZHCS363L August   2011  – March 2017 TRF7970A

PRODUCTION DATA.  

  1. 1器件概述
    1. 1.1 特性
    2. 1.2 应用范围
    3. 1.3 说明
    4. 1.4 功能方框图
  2. 2修订历史记录
  3. 3Device Characteristics
    1. 3.1 Related Products
  4. 4Terminal Configuration and Functions
    1. 4.1 Pin Diagram
    2. 4.2 Signal Descriptions
      1. Table 4-1 Terminal Functions
  5. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Electrical Characteristics
    5. 5.5 Thermal Resistance Characteristics
    6. 5.6 Switching Characteristics
  6. 6Detailed Description
    1. 6.1  Overview
      1. 6.1.1 RFID and NFC Operation – Reader and Writer
      2. 6.1.2 NFC Device Operation – Initiator
      3. 6.1.3 NFC Device Operation – Target
        1. 6.1.3.1 Active Target
        2. 6.1.3.2 Passive Target
        3. 6.1.3.3 Card Emulation
    2. 6.2  System Block Diagram
    3. 6.3  Power Supplies
      1. 6.3.1 Supply Arrangements
      2. 6.3.2 Supply Regulator Settings
      3. 6.3.3 Power Modes
    4. 6.4  Receiver – Analog Section
      1. 6.4.1 Main and Auxiliary Receivers
      2. 6.4.2 Receiver Gain and Filter Stages
    5. 6.5  Receiver – Digital Section
      1. 6.5.1 Received Signal Strength Indicator (RSSI)
        1. 6.5.1.1 Internal RSSI – Main and Auxiliary Receivers
        2. 6.5.1.2 External RSSI
    6. 6.6  Oscillator Section
    7. 6.7  Transmitter – Analog Section
    8. 6.8  Transmitter – Digital Section
    9. 6.9  Transmitter – External Power Amplifier and Subcarrier Detector
    10. 6.10 TRF7970A IC Communication Interface
      1. 6.10.1 General Introduction
        1. 6.10.1.1 Continuous Address Mode
        2. 6.10.1.2 Noncontinuous Address Mode (Single Address Mode)
        3. 6.10.1.3 Direct Command Mode
        4. 6.10.1.4 FIFO Operation
      2. 6.10.2 Parallel Interface Mode
      3. 6.10.3 Reception of Air Interface Data
      4. 6.10.4 Data Transmission From MCU to TRF7970A
      5. 6.10.5 Serial Interface Communication (SPI)
        1. 6.10.5.1 Serial Interface Mode With Slave Select (SS)
      6. 6.10.6 Direct Mode
    11. 6.11 TRF7970A Initialization
    12. 6.12 Special Direct Mode for Improved MIFARE Compatibility
    13. 6.13 NFC Modes
      1. 6.13.1 Target
      2. 6.13.2 Initiator
    14. 6.14 Direct Commands from MCU to Reader
      1. 6.14.1 Command Codes
        1. 6.14.1.1  Idle (0x00)
        2. 6.14.1.2  Software Initialization (0x03)
        3. 6.14.1.3  Initial RF Collision Avoidance (0x04)
        4. 6.14.1.4  Response RF Collision Avoidance (0x05)
        5. 6.14.1.5  Response RF Collision Avoidance (0x06, n = 0)
        6. 6.14.1.6  Reset FIFO (0x0F)
        7. 6.14.1.7  Transmission With CRC (0x11)
        8. 6.14.1.8  Transmission Without CRC (0x10)
        9. 6.14.1.9  Delayed Transmission With CRC (0x13)
        10. 6.14.1.10 Delayed Transmission Without CRC (0x12)
        11. 6.14.1.11 Transmit Next Time Slot (0x14)
        12. 6.14.1.12 Block Receiver (0x16)
        13. 6.14.1.13 Enable Receiver (0x17)
        14. 6.14.1.14 Test Internal RF (RSSI at RX Input With TX ON) (0x18)
        15. 6.14.1.15 Test External RF (RSSI at RX Input with TX OFF) (0x19)
    15. 6.15 Register Description
      1. 6.15.1 Register Preset
      2. 6.15.2 Register Overview
      3. 6.15.3 Detailed Register Description
        1. 6.15.3.1 Main Configuration Registers
          1. 6.15.3.1.1 Chip Status Control Register (0x00)
          2. 6.15.3.1.2 ISO Control Register (0x01)
        2. 6.15.3.2 Control Registers – Sublevel Configuration Registers
          1. 6.15.3.2.1  ISO/IEC 14443 TX Options Register (0x02)
          2. 6.15.3.2.2  ISO/IEC 14443 High-Bit-Rate and Parity Options Register (0x03)
          3. 6.15.3.2.3  TX Timer High Byte Control Register (0x04)
          4. 6.15.3.2.4  TX Timer Low Byte Control Register (0x05)
          5. 6.15.3.2.5  TX Pulse Length Control Register (0x06)
          6. 6.15.3.2.6  RX No Response Wait Time Register (0x07)
          7. 6.15.3.2.7  RX Wait Time Register (0x08)
          8. 6.15.3.2.8  Modulator and SYS_CLK Control Register (0x09)
          9. 6.15.3.2.9  RX Special Setting Register (0x0A)
          10. 6.15.3.2.10 Regulator and I/O Control Register (0x0B)
        3. 6.15.3.3 Status Registers
          1. 6.15.3.3.1  IRQ Status Register (0x0C)
          2. 6.15.3.3.2  Interrupt Mask Register (0x0D) and Collision Position Register (0x0E)
          3. 6.15.3.3.3  RSSI Levels and Oscillator Status Register (0x0F)
          4. 6.15.3.3.4  Special Functions Register (0x10)
          5. 6.15.3.3.5  Special Functions Register (0x11)
          6. 6.15.3.3.6  Adjustable FIFO IRQ Levels Register (0x14)
          7. 6.15.3.3.7  NFC Low Field Level Register (0x16)
          8. 6.15.3.3.8  NFCID1 Number Register (0x17)
          9. 6.15.3.3.9  NFC Target Detection Level Register (0x18)
          10. 6.15.3.3.10 NFC Target Protocol Register (0x19)
        4. 6.15.3.4 Test Registers
          1. 6.15.3.4.1 Test Register (0x1A)
          2. 6.15.3.4.2 Test Register (0x1B)
        5. 6.15.3.5 FIFO Control Registers
          1. 6.15.3.5.1 FIFO Status Register (0x1C)
          2. 6.15.3.5.2 TX Length Byte1 Register (0x1D), TX Length Byte2 Register (0x1E)
  7. 7Applications, Implementation, and Layout
    1. 7.1 TRF7970A Reader System Using SPI With SS Mode
      1. 7.1.1 General Application Considerations
      2. 7.1.2 Schematic
    2. 7.2 Layout Considerations
    3. 7.3 Impedance Matching TX_Out (Pin 5) to 50 Ω
    4. 7.4 Reader Antenna Design Guidelines
  8. 8器件和文档支持
    1. 8.1 入门和下一步
    2. 8.2 器件命名规则
    3. 8.3 工具与软件
    4. 8.4 文档支持
    5. 8.5 社区资源
    6. 8.6 商标
    7. 8.7 静电放电警告
    8. 8.8 Glossary
  9. 9机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Supply Regulator Settings

The input supply voltage mode of the reader needs to be selected. This is done in the Chip Status Control register (0x00). Bit 0 in register 0x00 selects between 5-V or 3-V input supply voltage. The default configuration is 5 V, which reflects an operating supply voltage range of 4.3 V to 5.5 V. If the supply voltage is below 4.3 V, the 3-V configuration should be used.

As VDD_RF is increased, the system can become more susceptible to noise coupling on the RX lines. For minimum noise coupling, TI recommends using the value of 0x00. For improved range, higher VDD_RF voltages may be set, but complete system testing is required to determine the value which provides optimal performance.

The various regulators can be configured to operate in automatic or manual mode. This is done in the Regulator and I/O Control register (0x0B), as shown in Table 6-1 and Table 6-2.

The regulator configuration function adjusts the regulator outputs by default to 400 mV below VIN level, but not higher than 5 V for VDD_RF, 3.4 V for VDD_A and VDD_X. This ensures the highest possible supply voltage for the RF output stage while maintaining an adequate PSRR (power supply rejection ratio).