ZHCS266F June   2011  – May 2017 TRF7960A

PRODUCTION DATA.  

  1. 1器件概述
    1. 1.1 特性
    2. 1.2 应用
    3. 1.3 说明
    4. 1.4 应用框图
  2. 2修订历史记录
  3. 3Device Characteristics
    1. 3.1 Related Products
  4. 4Terminal Configuration and Functions
    1. 4.1 Pin Diagrams
    2. 4.2 Signal Descriptions
  5. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Electrical Characteristics
    5. 5.5 Thermal Resistance Characteristics
    6. 5.6 Switching Characteristics
  6. 6Detailed Description
    1. 6.1  Functional Block Diagram
    2. 6.2  Power Supplies
    3. 6.3  Supply Arrangements
    4. 6.4  Supply Regulator Settings
    5. 6.5  Power Modes
    6. 6.6  Receiver – Analog Section
      1. 6.6.1 Main and Auxiliary Receiver
      2. 6.6.2 Receiver Gain and Filter Stages
    7. 6.7  Receiver – Digital Section
      1. 6.7.1 Received Signal Strength Indicator (RSSI)
        1. 6.7.1.1 Internal RSSI – Main and Auxiliary Receivers
        2. 6.7.1.2 External RSSI
    8. 6.8  Oscillator Section
    9. 6.9  Transmitter - Analog Section
    10. 6.10 Transmitter - Digital Section
    11. 6.11 Transmitter – External Power Amplifier or Subcarrier Detector
    12. 6.12 Communication Interface
      1. 6.12.1 General Introduction
      2. 6.12.2 FIFO Operation
      3. 6.12.3 Parallel Interface Mode
      4. 6.12.4 Reception of Air Interface Data
      5. 6.12.5 Data Transmission to MCU
      6. 6.12.6 Serial Interface Communication (SPI)
        1. 6.12.6.1 Serial Interface Mode Without Slave Select (SS)
        2. 6.12.6.2 Serial Interface Mode With Slave Select (SS)
      7. 6.12.7 Direct Mode
    13. 6.13 Direct Commands from MCU to Reader
      1. 6.13.1  Command Codes
      2. 6.13.2  Reset FIFO (0x0F)
      3. 6.13.3  Transmission With CRC (0x11)
      4. 6.13.4  Transmission Without CRC (0x10)
      5. 6.13.5  Delayed Transmission With CRC (0x13)
      6. 6.13.6  Delayed Transmission Without CRC (0x12)
      7. 6.13.7  Transmit Next Time Slot (0x14)
      8. 6.13.8  Block Receiver (0x16)
      9. 6.13.9  Enable Receiver (0x17)
      10. 6.13.10 Test Internal RF (RSSI at RX Input With TX On) (0x18)
      11. 6.13.11 Test External RF (RSSI at RX Input With TX Off) (0x19)
      12. 6.13.12 Register Preset
    14. 6.14 Register Description
      1. 6.14.1 Register Overview
        1. 6.14.1.1 Main Configuration Registers
          1. 6.14.1.1.1 Chip Status Control Register (0x00)
          2. 6.14.1.1.2 ISO Control Register (0x01)
        2. 6.14.1.2 Protocol Subsetting Registers
          1. 6.14.1.2.1  ISO14443B TX Options Register (0x02)
          2. 6.14.1.2.2  ISO14443A High-Bit-Rate and Parity Options Register (0x03)
          3. 6.14.1.2.3  TX Timer High Byte Control Register (0x04)
          4. 6.14.1.2.4  TX Timer Low Byte Control Register (0x05)
          5. 6.14.1.2.5  TX Pulse Length Control Register (0x06)
          6. 6.14.1.2.6  RX No Response Wait Time Register (0x07)
          7. 6.14.1.2.7  RX Wait Time Register (0x08)
          8. 6.14.1.2.8  Modulator and SYS_CLK Control Register (0x09)
          9. 6.14.1.2.9  RX Special Setting Register (0x0A)
          10. 6.14.1.2.10 Regulator and I/O Control Register (0x0B)
        3. 6.14.1.3 Status Registers
          1. 6.14.1.3.1 IRQ Status Register (0x0C)
          2. 6.14.1.3.2 Collision Position and Interrupt Mask Registers (0x0D and 0x0E)
          3. 6.14.1.3.3 RSSI Levels and Oscillator Status Register (0x0F)
        4. 6.14.1.4 Test Registers
          1. 6.14.1.4.1 Test Register (0x1A)
          2. 6.14.1.4.2 Test Register (0x1B)
        5. 6.14.1.5 FIFO Control Registers
          1. 6.14.1.5.1 FIFO Status Register (0x1C)
          2. 6.14.1.5.2 TX Length Byte1 Register (0x1D) and TX Length Byte2 Register (0x1E)
  7. 7Applications, Implementation, and Layout
    1. 7.1 TRF7960A Reader System Using SPI With SS Mode
      1. 7.1.1 General Application Considerations
      2. 7.1.2 Schematic
    2. 7.2 System Design
      1. 7.2.1 Layout Considerations
      2. 7.2.2 Impedance Matching TX_Out (Pin 5) to 50 Ω
      3. 7.2.3 Reader Antenna Design Guidelines
  8. 8器件和文档支持
    1. 8.1 入门和后续步骤
    2. 8.2 器件命名规则
    3. 8.3 工具和软件
    4. 8.4 文档支持
    5. 8.5 社区资源
    6. 8.6 商标
    7. 8.7 静电放电警告
    8. 8.8 出口管制提示
    9. 8.9 Glossary
  9. 9机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Collision Position and Interrupt Mask Registers (0x0D and 0x0E)

Table 6-34 describes the bit fields of the Collision Position and Interrupt Mask register.

Default Value: 0x3E, set at POR = H and EN = L. Collision bits reset automatically after read operation.

Table 6-34 Collision Position and Interrupt Mask Register (0x0D)

BIT NO. BIT NAME FUNCTION DESCRIPTION
B7 Col9 Bit position of collision MSB Supports ISO/IEC 14443 A
B6 Col8 Bit position of collision
B5 En_irq_fifo Interrupt enable for FIFO Default = 1
B4 En_irq_err1 Interrupt enable for CRC Default = 1
B3 En_irq_err2 Interrupt enable for Parity Default = 1
B2 En_irq_err3 Interrupt enable for Framing error or EOF Default = 1
B1 En_irq_col Interrupt enable for collision error Default = 1
B0 En_irq_noresp Enables no response interrupt Default = 0

Table 6-35 describes the bit fields of the Collision Position register. This register displays the bit position of collision or error.

Default Value: 0x00, set at POR = H and EN = L. The register is also automatically reset after a read.

Table 6-35 Collision Position Register (0x0E)

BIT NO. BIT NAME FUNCTION DESCRIPTION
B7 Col7 Bit position of collision. B7 is the MSB. ISO/IEC 14443 A mainly supported; in the other protocols, this register shows the bit position of error. Either frame, SOF/EOF, parity, or CRC error.
B6 Col6
B5 Col5
B4 Col4
B3 Col3
B2 Col2
B1 Col1
B0 Col0