ZHCSCH7 May 2014 TRF37B73
PRODUCTION DATA.
PIN | DESCRIPTION | |
---|---|---|
NAME | NO. | |
VCC | 1 | DC Bias. |
RFIN | 2 | RF input. Connect to an RF source through a DC-blocking capacitor. Internally matched to 50 Ω. |
NC | 3, 4, 6, 8 | No electrical connection. Connect pad to GND for board level reliability integrity. |
PWDN | 5 | When high the device is in power down state. When LOW or NC the device is in active state. Internal pulldown resistor to GND. |
RFOUT | 7 | RF Output and DC Bias (VCC). Connect to DC supply through an RF choke inductor. Connect to output load through a DC-blocking capacitor. Internally matched to 50 Ω. |
GND | PowerPAD™ | RF and DC GND. Connect to PCB ground plane. |