ZHCSFS7B December 2016 – July 2017 TPSM84A22
PRODUCTION DATA.
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The TPSM84A22 is a synchronous series capacitor step down DC-DC power module. It is used to convert a higher DC voltage to a lower DC voltage with a maximum output current of 10 A. The following design procedure can be used to select components for the TPSM84A22. Alternately, the WEBENCH® software may be used to generate complete designs. When generating a design, the WEBENCH software utilizes an iterative design procedure and accesses comprehensive databases of components. Please visit www.ti.com/webench for more details.
The TPSM84A22 includes both input and output capacitors internal to the device, therefore it only requires a voltage setting resistor and possibly a pull-up resistor on the PGOOD pin in most applications. Figure 18 shows a typical TPSM84A22 schematic with only the minimum required components.
For this design example, use the parameters listed in Table 3 and follow the design procedures below.
DESIGN PARAMETER | VALUE |
---|---|
Input Voltage VIN | 12 V typical |
Output Voltage VOUT | 1.2 V |
Output Current Rating | 10 A |
Key care-abouts | Transient response, small footprint, high efficiency, PGOOD signal |
Transient Response Requirements | ±2% voltage deviation, 5 A load step, 5 A/µs slew rate |
The output voltage of the TPSM84A22 is externally adjustable using a single resistor (RSET). Select the value of RSET from Table 1 or calculate using Equation 5:
To set the output voltage to 1.2 V, the calculated value for RSET is 734 Ω. The closest E96 value is 732 Ω.
The TPSM84A22 requires no external input or output capacitance to operate. Input and output capacitors can be added to improve ripple or transient response. However, in this design example as in many applications, no additional input or output capacitors are required.
Applications requiring voltage rail sequencing can benefit from the PGOOD signal present with the TPSM84A22. The PGOOD pin is an open drain output. When the output voltage is typically between 95% and 105% of the set point, the PGOOD pin pull-down is released and the pin floats, requiring an external pull-up resistor for a high signal. A 10-kΩ pull-up resistor is placed between the PGOOD pin and an external 5V rail.
The VG supply rail is used to power the internal gate drivers and other internal supply rails used by the controller. For best efficiency, supply an external 5 V to the VG pin, thereby overriding the internal 4.8 V regulator. Expect a 2-3% efficiency improvement by driving the VG pin with an external 5 V.
VIN = 12V | VOUT = 1.2V | |
VIN = 12V | VOUT = 1.2 V | Load Step = 5 A |
Slew Rate = 5 A/µs |