ZHCSPU8 January 2024 TPSM843820E
PRODUCTION DATA
The MODE resistor is set to 4.87kΩ to select the high current limit setting, 1.0ms soft start and the 2pF ramp. See Table 6-4 for the full list of the MODE pin settings.