ZHCSPU4A October 2023 – December 2023 TPSM843820
PRODUCTION DATA
The MODE resistor is set to 4.87 kΩ to select the high current limit setting, 1.0-ms soft start and the 2-pF ramp. See Table 6-4 for the full list of the MODE pin settings.