ZHCSIO9A August 2018 – June 2021 TPSM831D31
PRODUCTION DATA
The start-up time is the time from when a start condition is received (as programmed by the ON_OFF_CONFIG command) until the output voltage starts to rise. The start-up time for both outputs can be programmed using the TON_DELAY command as shown in Table 7-1.
START-UP TIME (ms)(1) | ||||
---|---|---|---|---|
MIN | TYP | MAX | ||
TON_DELAY = 0xB1EC | 0.38 | 0.48 | 0.58 | |
TON_DELAY = 0xB396 | 0.8 | 0.9 | 1 | |
TON_DELAY = 0xBAD1 | 1.308 | 1.408 | 1.508 | |
TON_DELAY = 0xC26E | 2.28 | 2.432 | 2.584 | |
TON_DELAY = others | Invalid |