ZHCSHB3B January 2018 – January 2020 TPS92611-Q1
PRODUCTION DATA.
Input voltage range is 9 V to 16 V, LED maximum forward voltage Vfmax = 2.5 V, minimum forward voltage Vfmin = 1.9 V, current I(LED) = 200 mA.