ZHCSL07C September 2019 – August 2021 TPS8802
PRODUCTION DATA
CO_BATTEST is shown in Table 8-17.
Return to Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | COSWRO | R/W | 0h | CO amplifier output resistor (output of amplifier to COO pin) enable
0h = 0 Ohms 1h = 100 kOhms |
6 | COSWRG | R/W | 0h | CO gain resistor (output of amplifier to inverting input of amplifier) enable
0h = Hi-Z 1h = Resistance set by COGAIN register |
5 | COSWRI | R/W | 0h | CO input resistor (inverting input of amplifier to CON pin) enable
0h = 0 Ohms 1h = 1 kOhms |
4 | COSWREF | R/W | 0h | CO reference switch enable
0h = positive input of amplifier connected to COP 1h = positive input of amplifier connected to 1mV to 5mV COREF |
3 | RESERVED | R | 0h | Reserved |
2-0 | I_BATTEST | R/W | 0h | Battery test current
0h = 10mA 1h = 12mA 2h = 14mA 3h = 16mA 4h = 18mA 5h = 20mA 6h = Reserved 7h = Reserved |