ZHCS516B December 2011 – November 2018 TPS7A4101
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
OUT | 1 | O | Regulator output. A capacitor greater than 4.7 µF must be tied from this pin to ground to assure stability. |
FB | 2 | I | This pin is the input to the control-loop error amplifier. This pin is used to set the output voltage of the device. |
NC | 3, 6, 7 | — | Not internally connected. This pin must either be left open or tied to GND. |
GND | 4 | — | Ground |
EN | 5 | I | This pin turns the regulator on or off.
If VEN ≥ VEN_HI the regulator is enabled. If VEN ≤ VEN_LO, the regulator is disabled. If not used, the EN pin can be connected to IN. Make sure that VEN ≤ VIN at all times. |
IN | 8 | I | Input supply |
PowerPAD | — | — | Solder to printed-circuit-board (PCB) to enhance thermal performance.
The PowerPAD is internally connected to GND. Although the PowerPAD can be left floating, TI highly recommends connecting the PowerPAD to the GND plane. |