ZHCSQC5B December 2022 – February 2024 TPS7A21-Q1
PRODMIX
Table 7-1 summarizes the design requirements for the typical application circuit.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 3.6V to 4.2V |
Output voltage | 3.3V |
Output current | 350mA |
Maximum ambient temperature | 125°C |