ZHCSGS5A August 2017 – February 2019 TPS65919-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFF MODE | |||||||
IOFF | Device Off Mode Current Consumption | VCCA = 3.8 V, Device in OFF mode. | 20 | 55 | µA | ||
SLEEP MODE | |||||||
ISLEEP | Device Sleep Mode Current Consumption | VCCA = 3.8 V, PLL disabled, Device in Sleep mode. SMPS4 enabled in ECO mode, no load, all other external supply rails are disabled | 90 | 150 | µA |