ZHCSFH6C March 2016 – February 2019 TPS65916
PRODUCTION DATA.
All SMPS inputs require an input decoupling capacitor to minimize input ripple voltage. Using a 10-V, 4.7-µF capacitor for each SMPS is recommended. Depending on the input voltage of the SMPS, a 6.3-V or 10-V capacitor can be used. See Table 6-2 for the specific part number of the recommended input capacitor.
For optimal performance, the input capacitors should be placed as close to the SMPS input pins as possible. See the Section 6.3.1 section for more information about component placement.