ZHCSI58C October 2009 – May 2018 TPS65720 , TPS65721
PRODUCTION DATA.
The charger enters sleep mode when VAC is greater than UVLO, but below VBAT + VIN(DT). In sleep mode, the host commands are ignored. The Q1 FET connected between AC and SYS pins is off. The Q2 FET that connects BAT to SYS is ON. (If <SYSOFF> = 1, Q2 is off). During sleep mode, the VOUT(SC2) circuitry is active and monitors for overload conditions on SYS.