ZHCSCO8E June 2014 – May 2019 TPS65283 , TPS65283-1
PRODUCTION DATA.
There are two primary considerations for selecting the value of the output capacitor. The output capacitors are selected to meet load transient and output ripple’s requirements. Equation 10 gives the minimum output capacitance to meet the transient specification. For this example, Lo = 4.7 µH, ΔIout = 2 A – 0.0 A = 2 A, and ΔVout = 250 mV (5% of regulated 5 V) for Buck2. Using these numbers gives a minimum capacitance of 15 µF. This design uses a standard 2 × 22-µF ceramic.
The selection of COUT is driven by the effective series resistance (ESR). Equation 11 calculates the minimum output capacitance needed to meet the output voltage ripple specification. Where ƒsw is the switching frequency, ΔVout is the maximum allowable output voltage ripple, and ΔiL is the inductor ripple current. In this case, the maximum output voltage ripple is 25 mV (0.5% of regulated 5 V). From Equation 9, the output current ripple is 1.24 A. From Equation 11, the minimum output capacitance meeting the output voltage ripple requirement is
14.5 µF with 3-mΩ ESR resistance.
After considering both requirements, for this example, four 22-µF 6.3-V X7R ceramic capacitor with 3 mΩ of ESR are used. Equation 12 calculates the maximum ESR an output capacitor can have to meet the output voltage ripple specification. Equation 12 indicates the ESR should be less than 20.2 mΩ. In this case, the ceramic caps’ ESR is much smaller than 20.2 mΩ.
Factor in additional capacitance deratings for aging, temperature, and dc bias, which increase this minimum value. This example uses a 22-µF 6.3-V X5R ceramic capacitor with 3 mΩ of ESR. Capacitors generally have limits to the amount of ripple current they can handle without failing or producing excess heat. An output capacitor that can support the inductor ripple current must be specified. Some capacitor data sheets specify the root mean square (RMS) value of the maximum ripple current. Equation 13 can be used to calculate the RMS ripple current the output capacitor needs to support. For this application, Equation 13 yields 385 mA.