ZHCSHF3C january 2018 – may 2023 TPS65268-Q1
PRODUCTION DATA
This example details the design of triple-synchronous step-down converter. A few parameters must be known to start the design process. These parameters are typically determined at the system level. For this example, start with the known parameters listed in Table 8-1.
PARAMETER | VALUE |
---|---|
VOUT1 | 1.5 V |
IOUT1 | 3 A |
VOUT2 | 1.2 V |
IOUT2 | 2 A |
VOUT3 | 2.5 V |
IOUT3 | 2 A |
Transient response 1-A load step | ±5% |
Input voltage | 5 V normal, 4.5 to 5.5V |
Output voltage ripple | ±1% |
Switching frequency | 2 MHz |