ZHCSLO0B April 2023 – October 2023 TPS62874-Q1 , TPS62875-Q1 , TPS62876-Q1 , TPS62877-Q1
PRODUCTION DATA
If you change the output voltage setpoint while the DC/DC converter is operating, the device ramps up or down to the new voltage setting in a controlled way.
The VRAMP[1:0] bits in the CONTROL1 register set the slew rate when the device ramps from one voltage to another during DVS (see Table 8-6).
VRAMP[1:0] | DVS Slew Rate |
---|---|
0b00 | 10 mV/μs |
0b01 | 5 mV/μs |
0b10 (default) | 1.25 mV/μs |
0b11 | 0.5 mV/μs |
Note that ramping the output to a higher voltage requires additional output current, so that during DVS the converter must generate a total output current given by:
where:
For correct operation, make sure that the total output current during DVS does not exceed the current limit of the device.