ZHCSLO0B April 2023 – October 2023 TPS62874-Q1 , TPS62875-Q1 , TPS62876-Q1 , TPS62877-Q1
PRODUCTION DATA
The calculation for a stack of two converters is similar to the single device expect that the parameter "number of phases" NΦ is added to the equations. Use Equation 36 to calculate the recommended value of compensation resistor RZ:
Rounding up, the closest standard value from the E24 series is 1.5 kΩ.