ZHCSDE4A December   2014  – February 2015 TPS62184

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
  4. 简化电路原理图
  5. 修订历史记录
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Enable / Shutdown (EN)
      2. 8.3.2 Soft Start / Tracking (SS/TR)
      3. 8.3.3 Power Good (PG)
      4. 8.3.4 Undervoltage Lockout (UVLO)
      5. 8.3.5 Thermal Shutdown
    4. 8.4 Device Functional Modes
      1. 8.4.1 Pulse Width Modulation (PWM) Operation
      2. 8.4.2 Power Save Mode (PSM) Operation
      3. 8.4.3 Minimum Duty Cycle and 100% Mode Operation
      4. 8.4.4 Automatic Efficiency Enhancement (AEE)
      5. 8.4.5 Phase-Shifted Operation
      6. 8.4.6 Current Limit, Current Balancing, and Short Circuit Protection
      7. 8.4.7 Tracking
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Typical TPS62184 Application
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Programming the Output Voltage
          2. 9.2.1.2.2 Output Filter Selection
          3. 9.2.1.2.3 Inductor Selection
          4. 9.2.1.2.4 Output Capacitor Selection
          5. 9.2.1.2.5 Input Capacitor Selection
          6. 9.2.1.2.6 Soft Start Capacitor Selection
          7. 9.2.1.2.7 Using the Accurate EN Threshold
        3. 9.2.1.3 Application Performance Curves
    3. 9.3 System Examples
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 PCB layout
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 器件支持
      1. 12.1.1 第三方产品免责声明
    2. 12.2 商标
    3. 12.3 静电放电警告
    4. 12.4 术语表
  13. 13机械封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

7 Specifications

7.1 Absolute Maximum Ratings(1)

Over operating junction temperature range (unless otherwise noted)
MIN MAX UNIT
Pin voltage range(2) VIN1, VIN2 –0.3 20 V
EN, PG, SW1, SW2 –0.3 VIN + 0.3 V
SS/TR –0.3 VIN + 0.3, but ≤ 7 V
FB, VO –0.3 7 V
Power good sink current PG 10 mA
Operating junction temperature, TJ –40 150 °C
Storage temperature, Tstg –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltages are with respect to network ground pin.

7.2 ESD Ratings

VALUE UNIT
VESD(1) Human Body Model (HBM) ESD stress voltage(2) ±1000 V
Charge device model (CDM) ESD stress voltage ±500
(1) Electrostatic discharge (ESD) to measure device sensitivity and immunity to damage caused by assembly line electrostatic discharges in to the device.
(2) Level listed above is the passing level per ANSI, ESDA, and JEDEC JS-001. JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.

7.3 Recommended Operating Conditions

Over operating junction temperature range (unless otherwise noted)
MIN TYP MAX UNIT
Supply voltage range, VIN 4 17 V
Output voltage range, VOUT 0.9 3.5 V
Maximum Output current, IOUT(max) 0.9V ≤ VOUT ≤ 1.8V 6 A
1.8V ≤ VOUT ≤ 2.5V 5.5 A
2.5V ≤ VOUT ≤ 3.5V 5 A
Operating junction temperature, TJ –40 125 °C

7.4 Thermal Information

THERMAL METRIC(1) TPS62184 UNIT
YZF (24 PINS)
RθJA Junction-to-ambient thermal resistance 61.5 °C/W
RθJCtop Junction-to-case (top) thermal resistance 0.3
JB Junction-to-board thermal resistance 10.1
ψJT Junction-to-top characterization parameter 0.1
ψJB Junction-to-board characterization parameter 10.1
RθJCbot Junction-to-case (bottom) thermal resistance n/a
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report, SPRA953.

7.5 Electrical Characteristics

Over operating junction temperature range (TJ = –40°C to +125°C) and VIN = 4 V to 17 V.
Typical values at VIN = 12 V and TJ = 25°C (unless otherwise noted).
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
SUPPLY
VIN Input voltage range 4 17 V
IQ Operating quiescent current EN = High, IOUT = 0 mA, Device not switching,
(TJ = –40°C to +85°C)
28 55 µA
ISD Shutdown current EN = Low (≤ 0.3 V), (TJ = –40°C to +85°C) 2.8 15 µA
VUVLO Undervoltage lockout threshold (1) Falling input voltage 3.5 3.6 3.7 V
Hysteresis 300 mV
TSD Thermal shutdown Rising junction temperature 160 °C
Hysteresis 20
CONTROL (EN, SS/TR, PG)
VH_EN High-level input threshold voltage (EN) 0.97 1 1.03 V
VL_EN Low-level input threshold voltage (EN) 0.87 0.9 0.93 V
ILKG_EN Input leakage current (EN) EN = VIN or GND 0.01 1.2 µA
ISS/TR SS/TR pin source current 4.5 5 5.5 µA
VTH_PG Power good threshold voltage Rising (%VOUT) 94% 96% 98%
Falling (%VOUT) 90% 92% 94%
VOL_PG Power good output low voltage IPG= -2 mA 0.3 V
ILKG_PG Input leakage current (PG) 1 100 nA
POWER SWITCH
RDS(ON) High-side MOSFET ON-resistance VIN = 7.5 V Phase 1 27 65
Phase 2
Low-side MOSFET ON-resistance Phase 1 21 45
Phase 2
ILIM High-side MOSFET current limit Each phase, VIN = 7.5 V 3.5 4.2 5.0 A
TPSD Phase shift delay time Phase 2 after Phase 1, PWM mode 250 ns
OUTPUT
VREF Internal reference voltage 0.792 0.8 0.808 V
ILKG_FB Input leakage current (FB) VFB = 0.8 V 1 100 nA
RDISCHARGE Output discharge resistance EN = Low 60 Ω
VOUT Output voltage range VIN ≥ VOUT 0.9 3.5 V
Feedback voltage accuracy(2) PWM Mode, VIN ≥ VOUT + 1 V –1% 1%
Power Save Mode, VOUT = 3.3 V, Iload ≥ 1 mA,
L = 1 µH, COUT = 2 x 47 µF, (TJ = –40°C to +85°C)
-1% 2%
Power Save Mode, VOUT = 1.8 V, Iload ≥ 1 mA,
L = 1 µH, COUT = 4 x 47 µF, (TJ = –40°C to +85°C)
Power Save Mode, VOUT=0.9V, Iload ≥ 1 mA,
L = 1 µH, COUT = 4 x 47 µF, (TJ = –40°C to +85°C)
–1% 3%
Load regulation PWM Mode operation 0.06 %/A
Line regulation 4 V ≤ VIN ≤ 17 V, IOUT = 4 A 0.01 %/V
tHICCUP Hiccup on time 0.9 ms
Hiccup off time 5
(1) The minimum VIN value of 4 V is not violated by UVLO threshold and hysteresis variations.
(2) The accuracy in Power Save Mode can be improved by increasing the output capacitor value, reducing the output voltage ripple.

7.6 Typical Characteristics

TPS62184 SLVSCQ5_IQ.gif
Figure 1. Quiescent Current
TPS62184 SLVSBB8_RDSONHS.gif
Figure 3. High-Side Switch Resistance
TPS62184 SLVSCQ5_ISD.gif
Figure 2. Shutdown Current
TPS62184 SLVSBB8_RDSONLS.gif
Figure 4. Low-Side Switch Resistance