ZHCSDK2B March 2015 – March 2017 TPS61177A
PRODUCTION DATA.
The TPS61177A is a high-efficiency, high output voltage white-LED (WLED) driver for notebook panel backlighting applications. Due to the large number of white LEDs required to provide backlighting for medium-to-large display panels, the LEDs must be arranged in parallel strings of several LEDs in series. Therefore, the backlight driver for battery-powered systems is almost always a boost regulator with multiple current-sink regulators. Having more WLEDs in series reduces the number of parallel strings, thus improving overall current matching. However, the efficiency of the boost regulator declines due to the need for high output voltage. Also, there must be enough white LEDs in series to ensure the output voltage stays above the input voltage range.
The TPS61177A device has integrated all of the key function blocks to power and control up to 72 WLEDs. The device includes a 1.8-A, 40-V boost regulator, six 30-mA current sink regulators, and a protection circuit for overcurrent, overvoltage, open LED, short LED, and overtemperature failures. The TPS61177A integrates mixed mode dimming methods with the PWM interface to reduce the output ripple voltage and audible noise. Optional direct PWM and pure analog dimming modes are user selectable through the I2C programming.
The TPS61177A device has a built-in linear regulator to supply the device analog and logic circuit. The VCC pin is recommended to be open without any capacitance load. VCC does not have high current sourcing capability for external use and typically is regulated at 3.3 V.
The fixed-frequency PWM boost converter uses current-mode control and has integrated loop compensation. The internal compensation ensures stable output over the full input and output voltage ranges assuming the recommended inductance and output capacitance values shown in Figure 36. The output voltage of the boost regulator is automatically set by the device to minimize voltage drop across the CS pins. The device regulates the lowest CS pin to 500 mV at 20-mA current and consistently adjusts the boost output voltage to account for any changes in LED forward voltages. If the input voltage is higher than the sum of the WLED forward voltage drops (at low duty cycles), the boost converter is not able to regulate the output due to its minimum duty cycle limitation. In this case, increase the number of WLEDs in series or include series ballast resistors in order to provide enough headroom for the converter to boost the output voltage. Since the TPS61177A integrates a 1.8-A, 40-V power MOSFET, the boost converter can provide up to a 39-V output voltage.
Both switching frequency and slew rate of TPS61177A can be programmable by a E2PROM register value which is pre-set before device power up. The switching frequency has four options adjustable to 450 kHz, 600 kHz, 800 kHz, or 1200 kHz. The slew rate of switching FET from off to on also has four selections: 1.3 V/ns, 2.5 V/ns, 3.5 V/ns to 4.6 V/ns.
See FREQ (A3h) and SR (A4h) for E2PROM address and data table of boost switching frequency programming and boost switching slew rate selection.
The adjustable switching frequency feature provides the user with the flexibility of choosing either a faster switching frequency by using an inductor with smaller inductance and footprint or a slower switching frequency to get potentially higher efficiency due to lower switching losses. In additional, the selectable slew rate for switching gives flexibility to trade off between switching loss and electronic-magnetic interference (EMI) effects to the application system.
The six current sink regulators embedded in the TPS61177A can be collectively configured to provide up to a maximum of 30 mA each. These six specialized current sinks are accurate to within ±3% max for currents at 20 mA, with a string-to-string difference of ±2%.
Each CS channel current must be programmed to the highest WLED current expected; each CS channel current is programmable from 15 mA to 30 mA by an E2PROM register through the I2C interface. See CS (A1h) for the E2PROM register table of CS current programming.
The internal regulator which provides VCC wakes up as soon as ENB is applied. VCC does not come to full regulation until VINB voltage is above UVLO. Before boost convert start-up, the TPS61177A checks the status of all current feedback channels and shuts down any unused feedback channels. It is recommended to short the unused channels to ground for faster start-up.
After the device is enabled, if the PWM pin is left floating or grounded, the output voltage of the TPS61177A regulates to the minimum output voltage. Once the device detects a voltage on the PWM pin, the TPS61177A begins to regulate the CS pin current, as a pre-set per the E2PROM register data, according to the duty cycle of the signal on the PWMB pin. The boost converter output voltage rises to the appropriate level to accommodate the sum of the white LED string with the highest forward voltage drops plus the headroom of the current sink at that current.
Pulling the ENB pin low shuts down the device, resulting in consumption of less than 10 µA in shutdown mode.
The TPS61177A also integrates power-up sequence control for start-up. There is no specified power or control signal sequence requirement for VINB, ENB, and PWMB. Figure 17 provides the detail timing diagram for TPS61177A start-up and shutdown.
The PWMB decoder delay time period is determined by different dimming mode, input duty cycle, and frequency on the PWMB pin. In PWM mode, the decoder delay time is zero. Once the rising edge is detected on the PWMB pin, the output voltage starts ramping up immediately. While in mixed dimming mode or analogdimming mode, the decoder delay time is equal to twice input PWM signal cycle time and 400 µs minimally. If PWM signal input keeps at high level after first rising edge, the decoder delay is about 20 ms.
Figure 18 provides the detail timing diagram for TPS61177A start-up and shutdown when one of CS channel is open. The VLED voltage always ramps up to the overvoltage protection threshold which is 39.5 V typically, if one of CS pin is floating. The device then detects the zero current string, and removes it from the feedback loop.
The TPS61177A will not start up until the VINB voltage is higher than the UVLO threshold which is preset by E2PROM register data. During normal operation, if the VINB drops below UVLO with 200-mV hysteresis, the TPS61177A immediately shuts down. See UVLO (A2h) for E2PROM address and data table of UVLO threshold.
The TPS61177A integrates output OVP which is fixed at 39.5 V typically. Once the VLED pin detects the voltage higher than 39.5 V, the boost switching regulator stops switching until the voltage of VLED pin drop below 39.5 V with 500-mV hysteresis.
If one of the device WLED strings is open, the device automatically detects and disables that string. The open WLED string is detected by sensing no current in the corresponding CS pin. As a result, the TPS61177A deactivates the open current sink and removes it from the voltage feedback loop. Subsequently, the output voltage drops and is regulated to the minimum voltage required for the connected WLED strings. The CS currents of the connected WLED strings remain in regulation.
The device turns off if it detects that all of the WLED strings are open. If an open string is reconnected again, a power-on reset (POR) or ENB pin toggling is required to reactivate a previously deactivated string.
The TPS61177A has a pulse-by-pulse overcurrent limit of 1.8 A (minimum). The PWM switch turns off when the inductor current reaches this current threshold. The PWM switch remains off until the beginning of the next switching cycle. This protects the device and external components during an overload condition. When there is a sustained overcurrent condition more than 2 ms, the device shuts down and requires a POR or EN pin toggling to restart. The overcurrent shutdown protection can be disabled by E2PROM register through I2C interface. See ILIM (A5h) for E2PROM register table of ILIM shutdown protection programming.
When the junction temperature of the TPS61177A is over 150°C, the thermal protection circuit is triggered and shuts down the device immediately. The device automatically restarts when the junction temperature is back to less than 150°C with about 15°C hysteresis.
The mixed-mode dimming method, analog dimming method, or direct PWM dimming method can be selected through the E2PROM register. See MODE (A0h) for E2PROM register table of dimming mode programming.
In analog and PWM mixed mode, the TPS61177A features both analog dimming and PWM digital dimming. Analog dimming can provide potentially a lower power requirement for the same WLED brightness output because of a low voltage drop across each WLED when the current is low. Digital PWM dimming provides less WLED color distortion since the WLED current is held at 25% of full scale when the WLED is on.
The brightness control signal on the PWM pin is translated to a 10-bit digital signal and sent to control the six current regulators. Each current regulator outputs is DC, and PWM (25% < DPWM < 100%) modulates the amplitude of the currents from 25% to 100% of preset full-scale current. For DPWM < 25%, each CS turns on/off at translated duty cycle and same frequency to the input PWM, and in the WLED on duty current is regulated at 25% of full scale. Mixed-mode dimming provides the benefits of both the analog and PWM dimming. For 25% < DPWM < 100%, analog dimming benefits the low power requirement and increases the power to brightness transform efficiency. At light load conditions, DPWM < 25%, the PWM dimming provides both high accuracy brightness and low color distortion. Figure 19 provides the detailed timing diagram of the analog and PWM mixed dimming mode.
In analog dimming mode, TPS61177A features pure analog dimming all over the brightness range of full-scale LED current. Analog dimming can provide potentially low power requirement for same WLED brightness output because of low voltage drop across each WLED when the current is low. In additional, the brightness control signal on the PWMB pin is translated to an up to 10-bits digital signal and sent to control the six current regulators. Each current regulator output DC modulates the amplitude of the currents from 1% to 100% of preset full-scale current. Figure 20 provides the detailed timing diagram of the analog dimming mode.
In direct PWM mode, all current feedback channels are turned on and off and are synchronized with the input PWM signal. Figure 21 provides the detailed timing diagram of the direct PWM dimming mode.
Table 2 shows the memory map of the configuration parameters.
REGISTER ADDRESS | REGISTER NAME | FACTORY DEFAULT | DESCRIPTION |
---|---|---|---|
A0h | MODE | 01h | Sets brightness dimming mode |
A1h | CS | 05h | Sets the current sinks full scale current |
A2h | UVLO | 03h | Sets the input voltage UVLO threshold |
A3h | FREQ | 01h | Sets the boost switching frequency |
A4h | SR | 00h | Sets the boost switching slew rate |
A5h | ILIM | 00h | Enables/disables the shutdown protection for current limit |
FFh | Control | 00h | Controls whether read and write operations access RAM or E2PROM registers. |
The MODE register can be written to and read from.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | MODE | ||||||
R/W-0 | R/W-1 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:2 | RESERVED | R/W | 0 | These bits are reserved for future use. During write operations, data intended for these bits are ignored, and during read operations 0 is returned. |
1:0 | MODE | R/W | 1 | These bits configure the current sink dimming method for brightness control. 00 = Direct PWM dimming mode 01 = Analog and PWM mixed dimming mode 10 = Analog dimming mode |
The CS register can be written to and read from.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | CS | ||||||
R/W-0 | R/W-5 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description | |
---|---|---|---|---|---|
7:4 | RESERVED | R/W | 0 | These bits are reserved for future use. During write operations, data intended for these bits are ignored, and during read operations 0 is returned. | |
3:0 | CS | R/W | 5 | These bits select the full scale current for all six current sinks. | |
0000: ICS = 15 mA 0001: ICS = 16 mA 0010: ICS = 17 mA 0011: ICS = 18 mA 0100: ICS = 19 mA 0101: ICS = 20 mA 0110: ICS = 21 mA 0111: ICS = 22 mA |
1000: ICS = 23 mA 1001: ICS = 24 mA 1010: ICS = 25 mA 1011: ICS = 26 mA 1100: ICS = 27 mA 1101: ICS = 28 mA 1110: ICS = 29 mA 1111: ICS = 30 mA |
The UVLO register can be written to and read from.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | UVLO | ||||||
R/W-0 | R/W-3 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:3 | RESERVED | R/W | 0 | These bits are reserved for future use. During write operations data intended for these bits is ignored, and during read operations 0 is returned. |
2:0 | UVLO | R/W | 3 | These bits select the UVLO threshold. 000: VUVLO = 2.25 V 001: VUVLO = 2.55 V 010: VUVLO = 3 V 011: VUVLO = 3.5 V 100: VUVLO = 4 V Others: VUVLO = 4 V |
The FREQ register can be written to and read from.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | FREQ | ||||||
R/W-0 | R/W-1 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:2 | RESERVED | R/W | 0 | These bits are reserved for future use. During write operations, data intended for these bits are ignored, and during read operations 0 is returned. |
1:0 | FREQ | R/W | 1 | These bits configure the switching frequency. 00: FLX = 450 kHz 01: FLX = 600 kHz 10: FLX = 800 kHz 11: FLX = 1200 kHz |
The SR register can be written to and read from.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | SR | ||||||
R/W-0 | R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:2 | RESERVED | R/W | 0 | These bits are reserved for future use. During write operations, data intended for these bits are ignored, and during read operations 0 is returned. |
1:0 | SR | R/W | 0 | These bits configure the falling slew rate of switching voltage from OFF to ON. 00: SR = 4.6 V/ns 01: SR = 3.5 V/ns 10: SR = 2.5 V/ns 11: SR = 1.3 V/ns |
The ILIM register can be written to and read from.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ILIM | ||||||
R/W-0 | R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:1 | RESERVED | R/W | 0 | These bits are reserved for future use. During write operations, data intended for these bits are ignored, and during read operations 0 is returned. |
0 | ILIM | R/W | 0 | This bit configures the current limit shutdown protection. 0 = Disable current limit shutdown protection 1 = Enable current limit shutdown protection |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
WED | RESERVED | RED | |||||
R/W-0 | R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | WED | Setting this bit forces the contents of all registers to be copied into E2PROM, thereby making them the default values during power up. When the contents of all the registers have been written to E2PROM, the TPS61177A device automatically resets this bit. |
||
6:1 | RESERVED | R/W | 0 | These bits are reserved for future use. During write operations, data intended for these bits are ignored, and during read operations 0 is returned. |
0 | RED | R/W | 0 | The state of this bit determines whether read operations return the contents of the registers or the contents of the E2PROM. 0 = Read operations return the contents of the registers. 1 = Read operations return the contents of the E2PROM. |
The TPS61177A needs a 50-ms time period after receiving STOP condition for saving all RAM registers data to E2PROM. If bus master send 7-bit slave address to call TPS61177A again within 50-ms period, the TPS61177A pulls down the SCL line to LOW until the all RAM registers data saving to E2PROM is completed.