ZHCSJF8F December   2008  – April 2019 TPS61175

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     Device Images
      1.      简化原理图
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Switching Frequency
      2. 7.3.2 Soft Start
      3. 7.3.3 Overcurrent Protection
      4. 7.3.4 Enable and Thermal Shutdown
      5. 7.3.5 Undervoltage Lockout (UVLO)
    4. 7.4 Device Functional Modes
      1. 7.4.1 Minimum ON Time and Pulse Skipping
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  Custom Design with WEBENCH Tools
        2. 8.2.2.2  Determining the Duty Cycle
        3. 8.2.2.3  Selecting the Inductor
        4. 8.2.2.4  Computing the Maximum Output Current
        5. 8.2.2.5  Setting Output Voltage
        6. 8.2.2.6  Setting the Switching Frequency
        7. 8.2.2.7  Setting the Soft-Start Time
        8. 8.2.2.8  Selecting the Schottky Diode
        9. 8.2.2.9  Selecting the Input and Output Capacitors
        10. 8.2.2.10 Compensating the Small Signal Control Loop
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Thermal Considerations
  11. 11器件和文档支持
    1. 11.1 器件支持
      1. 11.1.1 第三方产品免责声明
    2. 11.2 开发支持
      1. 11.2.1 使用 WEBENCH 工具创建定制设计
    3. 11.3 接收文档更新通知
    4. 11.4 社区资源
    5. 11.5 商标
    6. 11.6 静电放电警告
    7. 11.7 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Pin Configuration and Functions

TSSOP
14 Pins
Top View
TPS61175 po_lvs892.gif

Pin Functions

PIN I/O DESCRIPTION
NAME NO.
AGND 7 I Signal ground of the IC
COMP 8 O Output of the internal transconductance error amplifier. An external RC network is connected to this pin to compensate the regulator.
EN 4 I Enable pin. When the voltage of this pin falls below the enable threshold for more than 10ms, the IC turns off.
FB 9 I Feedback pin for positive voltage regulation. Connect to the center tap of a resistor divider to program the output voltage.
FREQ 10 O Switch frequency program pin. An external resistor is connected to this pin to set switch frequency. See application section for information on how to size the FREQ resistor.
NC 11 I Reserved pin. Must connect this pin to ground.
PGND 12,13,14 I Power ground of the IC. It is connected to the source of the PWM switch.
SS 5 O Soft start programming pin. A capacitor between the SS pin and GND pin programs soft start timing. See Application and Implementation for information on how to size the SS capacitor.
SW 1,2 I This is the switching node of the IC. Connect SW to the switched side of the inductor.
SYNC 6 I Switch frequency synchronous pin. Customers can use an external signal to set the IC switch frequency between 200-kHz and 2.2-MHz. If not used, this pin should be tied to AGND as short as possible to avoid noise coupling.
Thermal Pad The thermal pad should be soldered to the analog ground. If possible, use thermal via to connect to top and internal ground plane layers for ideal power dissipation.
VIN 3 I The input supply pin for the IC. Connect VIN to a supply voltage between 2.9 V and 18 V. It is acceptable for the voltage on the pin to be different from the boost power stage input for applications requiring voltage beyond VIN range.