ZHCSJU1E May 2008 – May 2019 TPS61087
PRODUCTION DATA.
MIN | MAX | UNIT | |
---|---|---|---|
Input voltage range IN(2) | –0.3 | 7.0 | V |
Voltage range on pins EN, FB, SS, FREQ, COMP | –0.3 | 7.0 | V |
Voltage on pin SW | –0.3 | 20 | V |
Continuous power dissipation | See Thermal Information | ||
Operating junction temperature range | –40 | 150 | °C |
Storage temperature range | –65 | 150 | °C |