SLVSA31A November 2009 – December 2014 TPS61029-Q1
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
This input supply should be well regulated with the rating of TPS6102x. If the input supply is located more than a few inches from the device, additional bulk capacitance may be required in addition to the ceramic bypass capacitors. An electrolytic or tantalum capacitor with a value of 47 μF is a typical choice.