8.2.1.1 Design Requirements
Design example specifications:
- Number of phases, Nph: 3
- Conversion Input voltage, VIN range: 5 V +/- 10%
- Converter Output Voltage VOUT = 0.875 +/- 3% V (including DC and AC)
- Load Current, ICC(max) = 50 A
- Voltage Rise time (at start-up) > 100µs
- Load Transient step = 36A
- Load Transient Slew rate = 36A/µs
- Effective Switching Frequency > 2.0 MHz