SLVSBW6B April   2013  – December 2016 TPS54627

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Soft Start and Prebiased Soft Start
      2. 7.3.2 Output Discharge Control
      3. 7.3.3 Current Protection
      4. 7.3.4 Overvoltage Protection
      5. 7.3.5 UVLO Protection
      6. 7.3.6 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 PWM Operation
      2. 7.4.2 PWM Frequency and Adaptive On-Time Control
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Output Voltage Resistors Selection
        2. 8.2.2.2 Output Filter Selection
        3. 8.2.2.3 Input Capacitor Selection
        4. 8.2.2.4 Bootstrap Capacitor Selection
        5. 8.2.2.5 VREG5 Capacitor Selection
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Thermal Considerations
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Community Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Layout

Layout Guidelines

The grounding and PCB circuit layout considerations are.

  • The TPS54627 can supply large load currents up to 6 A, so heat dissipation may be a concern. The top-side area adjacent to the TPS54627 must be filled with ground as much as possible to dissipate heat.
  • The bottom side area directly below the IC must a dedicated ground area and must be directly connected to the thermal pad of the device using vias as shown. The ground area must be as large as practical. Additional internal layers can be dedicated as ground planes and connected to the vias as well.
  • Keep the input switching current loop as small as possible.
  • Keep the SW node as physically small and short as possible to minimize parasitic capacitance and inductance and to minimize radiated emissions. Kelvin connections must be brought from the output to the feedback pin of the device.
  • Keep analog and non-switching components away from switching components.
  • Make a single point connection from the signal ground to power ground.
  • Do not allow switching current to flow under the device.
  • Exposed thermal pad of device must be connected to PGND with solder.
  • VREG5 capacitor must be placed near the device, and connected PGND.
  • Output capacitor must be connected to a broad pattern of the PGND.
  • Voltage feedback loop must be as short as possible, and preferably with ground shield.
  • The lower resistor of the voltage divider, which is connected to the VFB pin, must be tied to SGND.
  • Providing sufficient via is required for VIN, SW, and PGND connections.
  • PCB pattern for VIN, SW, and PGND must be as broad as possible.
  • VIN capacitor must be placed as near to the device as possible.

Layout Example

TPS54627 TPS5462X_layout_SLVSBW6.gif Figure 16. PCB Layout

Thermal Considerations

This 8-pin SO-PowerPAD package incorporates an exposed thermal pad that is designed to be directly connected to an external heat sink. The thermal pad must be soldered directly to the printed-circuit board (PCB). After soldering, the PCB can be used as a heat sink. In addition, through the use of thermal vias, the thermal pad can be attached directly to the appropriate copper plane shown in the electrical schematic for the device, or alternatively, can be attached to a special heat sink structure designed into the PCB. This design optimizes the heat transfer from the integrated circuit (IC).

For additional information on the exposed thermal pad and how to use the advantage of its heat dissipating abilities, see PowerPAD Thermally Enhanced Package (SLMA002) and PowerPAD Made Easy (SLMA004).

The exposed thermal pad dimensions for this package are shown in Figure 17.

TPS54627 thermal pad.gif Figure 17. Thermal Pad Dimensions