ZHCS137F March 2011 – October 2017 TPS54622
PRODUCTION DATA.
The application schematic of Figure 29 was developed to meet the requirements above. This circuit is available as the TPS54622EVM-012 evaluation module. The design procedure is given in this section. For more information about Type II and Type III frequency compensation circuits, see Designing Type III Compensation for Current Mode Step-Down Converters and design calculator (SLVC219).