ZHCSBN7A September   2013  – December 2014 TPS54560-Q1

PRODUCTION DATA.  

  1. 特性
  2. 应用范围
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Fixed Frequency PWM Control
      2. 7.3.2  Slope Compensation Output Current
      3. 7.3.3  Pulse Skip Eco-Mode
      4. 7.3.4  Low Dropout Operation and Bootstrap Voltage (BOOT)
      5. 7.3.5  Error Amplifier
      6. 7.3.6  Adjusting the Output Voltage
      7. 7.3.7  Enable and Adjusting Undervoltage Lockout
      8. 7.3.8  Internal Soft-Start
      9. 7.3.9  Constant Switching Frequency and Timing Resistor (RT/CLK) Pin)
      10. 7.3.10 Accurate Current Limit Operation and Maximum Switching Frequency
      11. 7.3.11 Synchronization to RT/CLK Pin
      12. 7.3.12 Overvoltage Protection
      13. 7.3.13 Thermal Shutdown
      14. 7.3.14 Small Signal Model for Loop Response
      15. 7.3.15 Simple Small Signal Model for Peak Current Mode Control
      16. 7.3.16 Small Signal Model for Frequency Compensation
    4. 7.4 Device Functional Modes
      1. 7.4.1 Operation With VI = 4.5 V (Minimum VDD)
      2. 7.4.2 Operation With EN Control
      3. 7.4.3 Alternative Power-Supply Topologies
        1. 7.4.3.1 Inverting Power Supply
        2. 7.4.3.2 Split-Rail Power Supply
  8. Applications and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  Selecting the Switching Frequency
        2. 8.2.2.2  Output Inductor Selection (LO)
        3. 8.2.2.3  Output Capacitor
        4. 8.2.2.4  Catch Diode
        5. 8.2.2.5  Input Capacitor
        6. 8.2.2.6  Bootstrap Capacitor Selection
        7. 8.2.2.7  Undervoltage Lockout Set Point
        8. 8.2.2.8  Output Voltage and Feedback Resistors Selection
        9. 8.2.2.9  Compensation
        10. 8.2.2.10 Discontinuous Conduction Mode and Eco-Mode Boundary
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Power Dissipation
    4. 10.4 Safe Operating Area
  11. 11器件和文档支持
    1. 11.1 文档支持
      1. 11.1.1 相关文档 
    2. 11.2 商标
    3. 11.3 静电放电警告
    4. 11.4 术语表
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

5 Pin Configuration and Functions

DDA Package
8-Pin HSOIC
Top View
TPS54560-Q1 po_lvsBB4.gif

Pin Functions

PIN I/O DESCRIPTION
NAME NO.
BOOT 1 O A bootstrap capacitor is required between BOOT and SW. If the voltage on this capacitor is below the minimum required to operate the high-side MOSFET, the output is switched off until the capacitor is refreshed.
VIN 2 I Input supply voltage with 4.5 V to 60 V operating range.
EN 3 I Enable pin, with internal pull-up current source. Pull below 1.2 V to disable. Float to enable. Adjust the input undervoltage lockout with two resistors. See the Enable and Adjusting Undervoltage Lockout section.
RT/CLK 4 I Resistor Timing and External Clock. An internal amplifier holds this pin at a fixed voltage when using an external resistor to ground to set the switching frequency. If the pin is pulled above the PLL upper threshold, a mode change occurs and the pin becomes a synchronization input. The internal amplifier is disabled and the pin is a high impedance clock input to the internal PLL. If clocking edges stop, the internal amplifier is re-enabled and the operating mode returns to resistor frequency programming.
FB 5 I Inverting input of the transconductance (gm) error amplifier.
COMP 6 O Error amplifier output and input to the output switch current (PWM) comparator. Connect frequency compensation components to this pin.
GND 7 Ground
SW 8 I The source of the internal high-side power MOSFET and switching node of the converter.
Thermal Pad 9 GND pin must be electrically connected to the exposed pad on the printed circuit board for proper operation.