ZHCSB15B May 2013 – October 2023 TPS54531
PRODUCTION DATA
The device is able to work with various types of output capacitors with appropriate compensation designs. For designs using ceramic output capacitors, proper derating of ceramic output capacitance is recommended when performing the stability analysis because the actual ceramic capacitance drops considerably from the nominal value when the applied voltage increases. For the detailed guidelines, see the Section 8.2.2 section.