ZHCSLY8C May 2020 – June 2021 TPS543620
PRODUCTION DATA
A 10-kΩ resistor is used to pull up the power good signal when FB conditions are met. The pullup voltage source must be less than the 6-V absolute maximum of the PGOOD pin.