ZHCSF67 July 2016 TPS54335-2A
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN | –0.3 | 30 | V |
EN | –0.3 | 6 | V | |
BOOT | –0.3 | (VPH + 7.5) | V | |
VSENSE | –0.3 | 3 | V | |
COMP | –0.3 | 3 | V | |
RT | –0.3 | 3 | V | |
Output voltage | BOOT-PH | 0 | 7.5 | V |
PH | –1 | 30 | V | |
PH, 10-ns transient | –3.5 | 30 | V | |
VDIFF (GND to exposed thermal pad) | –0.2 | 0.2 | V | |
Source current | EN | 100 | 100 | µA |
RT | 100 | 100 | µA | |
PH | Current-limit | A | ||
Sink current | PH | Current-limit | A | |
COMP | 200 | 200 | µA | |
Operating junction temperature | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS–001, all pins(1) | 2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 500 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VSS | Supply input voltage | 4.5 | 28 | V | |
VOUT | Output voltage | 0.8 | 24 | V | |
IOUT | Output current | 0 | 3 | A | |
TJ | Operating junction temperature(1) | –40 | 150 | °C |
THERMAL METRIC | TPS54335-2A | UNIT | |
---|---|---|---|
DRC (VSON) | |||
10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 43.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 55.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 18.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 19.1 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 5.3 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY VOLTAGE AND UVLO (VIN PIN) | ||||||
Operating input voltage | 4.5 | 28 | V | |||
Input UVLO threshold | Rising V | 4 | 4.5 | V | ||
Input UVLO hysteresis | 180 | 400 | mV | |||
VIN-shutdown supply current | = 0 V | 2 | 10 | µA | ||
VIN-operating non-switching supply current | = 810 mV | 310 | 800 | µA | ||
ENABLE (EN PIN) | ||||||
Enable threshold | Rising | 1.21 | 1.28 | V | ||
Enable threshold | Falling | 1.1 | 1.17 | V | ||
Input current | = 1.1 V | 1.15 | µA | |||
Hysteresis current | = 1.3 V | 3.3 | µA | |||
VOLTAGE REFERENCE | ||||||
Reference | TJ =25°C | 0.7936 | 0.8 | 0.8064 | V | |
0.788 | 0.8 | 0.812 | ||||
MOSFET | ||||||
High-side switch resistance(1) | = 3 V | 160 | 280 | mΩ | ||
= 6 V | 128 | 230 | mΩ | |||
Low-side switch resistance(1) | V = 12 V | 84 | 170 | mΩ | ||
ERROR AMPLIFIER | ||||||
Error-amplifier transconductance (gm) | –2 µA < ICOMP < 2 µA, VCOMP = 1 V | 1300 | µmhos | |||
Error-amplifier source and sink | VCOMP = 1 V, 100-mV overdrive | 100 | µA | |||
Start switching peak current threshold(2) | 0.5 | A | ||||
COMP to ISWITCH gm | 8 | A/V | ||||
CURRENT-LIMIT | ||||||
High-side switch current-limit threshold | 4 | 4.9 | 6.5 | A | ||
Low-side switch sourcing current-limit | 3.5 | 4.7 | 6.1 | A | ||
Low-side switch sinking current-limit | 0 | A | ||||
THERMAL SHUTDOWN | ||||||
Thermal shutdown(2) | 160 | 175 | °C | |||
Thermal shutdown hysteresis(2) | 10 | °C | ||||
BOOT PIN | ||||||
BOOT-PH UVLO | 2.1 | 3 | V |
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
CURRENT-LIMIT | ||||||
Hiccup wait time | 512 | Cycles | ||||
Hiccup time before restart | 16384 | Cycles | ||||
THERMAL SHUTDOWN | ||||||
Thermal shutdown hiccup time | 32768 | Cycles | ||||
SOFT START | ||||||
Internal soft-start time, TPS54335-2A | 2 | ms |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PH PIN | ||||||
Minimum on time | Measured at 90% to 90% of VIN, IPH = 2 A | 94 | 145 | ns | ||
Minimum off time | ≥ 3 V | 0% | ||||
SWITCHING FREQUENCY | ||||||
Switching frequency range, TPS54335-2A | 50 | 1500 | kHz | |||
R = 100 kΩ | 384 | 480 | 576 | kHz | ||
R = 1000 kΩ, –40°C to 105°C | 40 | 50 | 60 | kHz | ||
R = 30 kΩ | 1200 | 1500 | 1800 | kHz |
VIN = 12 V | ||
VIN = 12 V | ||
VIN = 12 V | ||
VEN = 0 V | ||
VIN = 12 V | ||
VIN = 12 V | ||
VIN = 12 V | ||
VIN = 12 V | ||