ZHCSFU3 December 2016 TPS54262-EP
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
NC | 1 | NC | Connect to ground. |
NC | 2 | NC | Connect to ground. |
SYNC | 3 | I | External synchronization clock input to override the internal oscillator clock. An internal pulldown resistor of 62 kΩ (typical) is connected to ground. Connect this pin to GND if not used. |
LPM | 4 | I | Low-power mode control using digital input signal. An internal pulldown resistor of 62 kΩ (typical) is connected to ground. |
EN | 5 | I | Enable pin, internally pulled up. Must be externally pulled up or down to enable or disable the device. |
RT | 6 | O | External resistor to ground to program the internal oscillator frequency. |
Rslew | 7 | O | External resistor to ground to control the slew rate of internal switching FET. |
RST | 8 | O | Active low, open-drain reset output connected to external bias voltage through a resistor, asserted high after the device starts regulating. |
Cdly | 9 | O | External capacitor to ground to program power on reset delay. |
GND | 10 | O | Ground pin, must be electrically connected to the exposed pad on the PCB for proper thermal performance. |
SS | 11 | O | External capacitor to ground to program soft-start time. |
OV_TH | 12 | I | Sense input for overvoltage detection on regulated output, an external resistor network is connected between VReg and ground to program the overvoltage threshold. |
RST_TH | 13 | I | Sense input for undervoltage detection on regulated output, an external resistor network is connected between VReg and ground to program the reset and undervoltage threshold. |
VSENSE | 14 | I | Inverting node of error amplifier for voltage mode control. |
COMP | 15 | O | Error amplifier output to connect external compensation components. |
VReg | 16 | I | Internal low-side FET to load output during start-up or limit overshoot. |
PH | 17 | O | Source of the internal switching FET. |
VIN | 18 | I | Unregulated input voltage. Pin 18 and pin 19 must be connected externally. |
VIN | 19 | I | Unregulated input voltage. Pin 18 and pin 19 must be connected externally. |
BOOT | 20 | O | External bootstrap capacitor to PH to drive the gate of the internal switching FET. |