4 修订历史记录
Changes from A Revision (March 2017) to B Revision
- 已在“特性”部分和整个产品说明书内将“断续模式”更改为“自动重试模式”Go
- 已更改封装 说明Go
- 已更改 “应用”部分Go
- 已在“说明”部分的第一句中将“WLED”更改为“单色或 IR LED”Go
- 已在器件信息表Go
- Changed pinout diagram and associated textGo
- Changed "PWM duty input" to "PWM input duty cycle" in the Pin Functions tableGo
- Changed "free-air" to "ambient" in the Absolute Maximum Ratings condition statementGo
- Changed "free-air" to "ambient" in the Recommended Operating Conditions condition statementGo
- Changed the package description in the Thermal Information table headerGo
- Changed "Rising" and "Falling" to "Rising VPWM" and "Falling VPWM" for the VADIM, VPDIM, and VPWMElectrical Characteristics table entriesGo
- Changed "SW" to "VSW" in the Test Conditions column for the RHSD entry in the Electrical Characteristics tableGo
- Changed "dim mode" to "dimming mode" in the Test Conditions column for the ILIM_HS1 entry in the Electrical Characteristics tableGo
- Changed the symbol for switching frequency from FSW to fSWGo
- Changed VIN to VVIN in the Typical Characteristics condition statementGo
- Changed "hiccup up mode" to "auto-retry mode" Go
- Changed "duty" to "duty cycle" in multiple locations throughout the data sheetGo
- Changed "PWM duty" to "PWM duty cycle" in the Figure 16 imageGo
- Changed "floating driver" to "boot regulator" in the Bootstrap Voltage (BOOT) section Go
- Changed VIN to VVIN in multiple locations throughout the data sheetGo
- Changed various wording in the High-Side MOSFET Overcurrent Protection section for clarity, and changed "512 switching cycles " to "tSHUTDOWN_DELAY" Go
- Changed "hiccup up" to "auto-retry mode" in the Fault Protection sectionGo
- Changed "hiccup" to "auto-retry" or "shuddown -and-restart," and deleted "programmed for XXX switching cycles" textGo
- Changed "will be clamped by low" to "is clamped at the low-"Go
- Changed "hiccup" to "auto-retry" or "shuddown -and-restart," and deleted "programmed for XXX switching cycles" textGo
- Changed "hiccup" to "auto-retry" or "shuddown -and-restart," and deleted "programmed for XXX switching cycles" textGo
- Changed "hiccup" to "auto-retry" or "shuddown -and-restart," and deleted "programmed for XXX switching cycles" textGo
- Changed "Recycle VIN can reset" to "Cycling VIN resets"Go
- Changed "once the device shuts down, it starts" to "a device shutdown starts"Go
- Changed "hiccup" to "auto-retry" or "shuddown -and-restart," and deleted "programmed for XXX switching cycles" textGo
- Changed "hiccup" to "auto-retry" or "shuddown -and-restart," and deleted "programmed for XXX switching cycles" textGo
- Changed "Vin at" to "VVIN"Go
- Changed "VADIM" to "VADIM" and "VPDIM" to "VPDIM"Go
- Changed "it's" to "the output is"Go
- Changed "VIN" to "VIN" and "recycled" to "cycled" at the end of the Mode DetectionGo
- Changed "a little big" to "excessive" in the Analog Dimming Mode Operation sectionGo
- Changed "PWM duty cycle" to "PWM state"Go
- Changed "12-VIN" to "12-V VVIN"Go
- Changed "FSW" to "fSW" and "VIN(max)" to "VVIN(max)" in Equation 3 from F to fGo
- Changed "FSW" to "fSW" and "VIN(ripple)" to "VVIN(ripple)" in Equation 8 from F to fGo
- Changed the symbol for frequency in Equation 11 from F to fGo
- Changed "RF" to "RF" and "CF" to "CF"Go
- Changed "VOUT" to "VOUT" in the conditions of multiple application curvesGo
- Changed the wording of the second and third paragraphs of the Inductor Selection section for clarityGo
- Changed the symbol for frequency in Equation 14 from F to fGo
- Changed "wide areas advantages" to "added width also"Go
- Changed "reduce the possibility" to "minimize"Go
- 已添加器件支持和文档支持部分Go
Changes from * Revision (November 2016) to A Revision
- Added TPS54201 器件的初始发行版。Go
- 已将 说明 更改为包含保护模式。Go
- Changed ILIM_HS1 and ILIM_HS2 CURRENT LIMIT.Go
- Changed the low-side source-current limit from (2.4/3.4/4.4) to (2.3/3.3/4.4), Go
- Added TPS54201 tHIC_THERMAL, tHIC_OV and tHIC_WAIT Timing Requirements.Go
- Added TPS54201 LED Short Protection image.Go
- Added TPS54201 LED Open Protection image. Go
- Added TPS54201 Sense Resistor Short Protection image. Go