ZHCS922C May   2012  – October 2015 TPS54140A

PRODUCTION DATA.  

  1. 特性
  2. 应用范围
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Fixed Frequency PWM Control
      2. 7.3.2  Slope Compensation Output Current
      3. 7.3.3  Pulse Skip Eco-mode
      4. 7.3.4  Bootstrap Voltage (BOOT)
      5. 7.3.5  Low Dropout Operation
      6. 7.3.6  Error Amplifier
      7. 7.3.7  Voltage Reference
      8. 7.3.8  Overload Recovery Circuit
      9. 7.3.9  Overcurrent Protection and Frequency Shift
      10. 7.3.10 Power Good (PWRGD Pin)
      11. 7.3.11 Overvoltage Transient Protection
      12. 7.3.12 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Operation with VIN < 3.5 V (Minimum VIN)
      2. 7.4.2 Operation with EN Control
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Adjusting the Output Voltage
      2. 8.1.2 Enable and Adjusting Undervoltage Lockout
      3. 8.1.3 Slow Start/Tracking Pin (SS/TR)
      4. 8.1.4 Constant Switching Frequency and Timing Resistor (RT/CLK Pin)
      5. 8.1.5 Selecting the Switching Frequency
      6. 8.1.6 How to Interface to RT/CLK Pin
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  Selecting the Switching Frequency
        2. 8.2.2.2  Output Inductor Selection (LO)
        3. 8.2.2.3  Output Capacitor
        4. 8.2.2.4  Catch Diode
        5. 8.2.2.5  Input Capacitor
        6. 8.2.2.6  Slow Start Capacitor
        7. 8.2.2.7  Bootstrap Capacitor Selection
        8. 8.2.2.8  Undervoltage Lock Out Set Point
        9. 8.2.2.9  Output Voltage and Feedback Resistors Selection
        10. 8.2.2.10 Compensation
      3. 8.2.3 Application Curves
    3. 8.3 System Examples
      1. 8.3.1 Simple Small Signal Model for Peak Current Mode Control
      2. 8.3.2 Small Signal Model for Frequency Compensation
      3. 8.3.3 Small Signal Model for Loop Response
  9. Power Supply Recommendations
    1. 9.1 Sequencing
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Power Dissipation Estimate
  11. 11器件和文档支持
    1. 11.1 器件支持
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 社区资源
    3. 11.3 商标
    4. 11.4 静电放电警告
    5. 11.5 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Pin Configuration and Functions

DRC Package
10-Pin VSON
Top View
TPS54140A pos_01_slvsb55.gif
DGQ Package
10-Pin MSOP
Top View
TPS54140A pos_02_slvsb55.gif

Pin Functions

PIN I/O DESCRIPTION
NAME NO.
BOOT 1 O A bootstrap capacitor is required between BOOT and PH. If the voltage on this capacitor is below the minimum required by the device, the output is forced to switch off until the capacitor is refreshed.
COMP 8 O Error amplifier output, and input to the output switch current comparator. Connect frequency compensation components to this pin.
EN 3 I Enable pin, internal pull-up current source. Pull below 1.2V to disable. Float to enable. Adjust the input undervoltage lockout with two resistors.
GND 9 Ground
PH 10 O The source of the internal high-side power MOSFET.
PWRGD 6 O An open drain output, asserts low if output voltage is low due to thermal shutdown, dropout, over-voltage or EN shut down.
RT/CLK 5 I Resistor Timing and External Clock. An internal amplifier holds this pin at a fixed voltage when using an external resistor to ground to set the switching frequency. If the pin is pulled above the PLL upper threshold, a mode change occurs and the pin becomes a synchronization input. The internal amplifier is disabled and the pin is a high impedance clock input to the internal PLL. If clocking edges stop, the internal amplifier is re-enabled and the mode returns to a resistor set function.
SS/TR 4 I/O Slow-start and Tracking. An external capacitor connected to this pin sets the output rise time. Since the voltage on this pin overrides the internal reference, it can be used for tracking and sequencing.
VIN 2 I Input supply voltage, 3.5 V to 42 V.
VSENSE 7 I Inverting node of the transconductance ( gm) error amplifier.
Thermal Pad 11 GND pin must be electrically connected to the exposed pad on the printed circuit board for proper operation.