ZHCSQS4A September 2009 – January 2024 TPS5410-Q1
PRODUCTION DATA
The design equations given in the example circuit can be used to generate circuits using the TPS5410. These designs are based on certain assumptions, and always select output capacitors within a limited range of ESR values. If a different capacitor type is desired, it may be possible to fit one to the internal compensation of the TPS5410. Equation 23 gives the nominal frequency response of the internal voltage-mode type III compensation network:
Where
Fp0 = 2165 Hz, Fz1 = 2170 Hz, Fz2 = 2590 Hz
Fp1 = 24 kHz, Fp2 = 54 kHz, Fp3 = 440 kHz
Fp3 represents the non-ideal parasitics effect.
Using this information along with the desired output voltage, feed forward gain and output filter characteristics, the closed loop transfer function can be derived.