ZHCS360F July 2012 – November 2020 TPS54020
PRODUCTION DATA
A few parameters must be known in order to start the design process. These parameters are typically determined at the system level. For this example, we start with the known parameters shown in Table 9-1.
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOUT | Output voltage | 1.8 | V | |||
IOUT | Output current | 10 | A | |||
Transient response | 5-A load step | ΔVOUT ≤ 5 % | A | |||
VIN | Input voltage | 8 | 12 | 17 | V | |
VOUT(ripple) | Output voltage ripple | 10 | mV(P-P) | |||
Start input voltage | Rising input voltage | 7.5 | V | |||
Stop Input Voltage | Falling input voltage | 7.1 | V | |||
fSW | Switching Frequency | 500 | kHz |