SLUS909B May 2009 – August 2014 TPS53126
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage | VIN, EN1, EN2 | –0.3 | 26 | V | |
VBST1, VBST2 | –0.3 | 32 | |||
VBST1, VBST2 (wrt SWx) | –0.3 | 6 | |||
V5FILT, VFB1, VFB2, TRIP1, TRIP2, VO1, VO2, TEST1, TEST2 | –0.3 | 6 | |||
SW1, SW2 | –2 | 26 | |||
Output voltage | DRVH1, DRVH2 | –1 | 32 | V | |
DRVH1, DRVH2 (wrt SWx) | –0.3 | 6 | |||
DRVL1, DRVL2, VREG5 | –0.3 | 6 | |||
PGND1, PGND2 | –0.3 | 0.3 | |||
TA | Operating ambient temperature range | –40 | 85 | °C | |
TJ | Junction temperature range | –40 | 150 | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –55 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | –2000 | 2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | –500 | 500 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply input voltage range | VIN | 4.5 | 24 | V | |
V5FILT | 4.5 | 5.5 | |||
Input voltage range | VBST1, VBST2 | –0.1 | 30 | V | |
VBST1, VBST2 (wrt SWx) | –0.1 | 5.5 | |||
VFB1, VFB2, VO1, VO2, TEST1, TEST2 | –0.1 | 5.5 | |||
TRIP1, TRIP2 | –0.1 | 0.3 | |||
EN1, EN2 | –0.1 | 24 | |||
SW1, SW2 | –1.8 | 24 | |||
Output voltage range | DRVH1, DRVH2 | –0.1 | 30 | V | |
VBST1, VBST2 (wrt SWx) | –0.1 | 5.5 | |||
DRVL1, DRVL2, VREG5 | –0.1 | 5.5 | |||
PGND1, PGND2 | –0.1 | 0.1 | |||
TA | Operating free-air temperature | –40 | 85 | °C | |
TJ | Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TPS53126 | UNIT | ||
---|---|---|---|---|
PW (24 PINS) | RGE( 24 PINS) | |||
RθJA | Junction-to-ambient thermal resistance | 88.9 | 35.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 26.5 | 39.1 | |
RθJB | Junction-to-board thermal resistance | 43.5 | 13.6 | |
ψJT | Junction-to-top characterization parameter | 1.1 | 0.5 | |
ψJB | Junction-to-board characterization parameter | 43.0 | 13.6 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | 3.8 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
IIN | VIN supply current | VIN current, TA = 25°C, VREG5 tied to V5FLT, EN1 = EN2 = 5V, VFB1 = VFB2 = 0.8V, SW1 = SW2 = 0.5V | 450 | 800 | μA | |
IVINSDN | VIN shutdown current | VIN current, TA = 25°C, No load, EN1 = EN2 = 0 V, VREG5 = ON | 30 | 60 | μA | |
VFB VOLTAGE and DISCHARGE RESISTANCE | ||||||
VBG | Bandgap initial regulation accuracy | TA = 25°C | -1.0% | 1.0% | ||
VVFBTHLx | VFBx threshold voltage | TA = 25°C, TEST2 = 0 V, SWinj = OFF | 755 | 765 | 775 | mV |
TA = –40°C to 85°C, TEST2 = 0 V, SWinj = OFF(1) | 752 | 778 | ||||
VVFBTHHx | VFBx threshold voltage | TA = 25°C, TEST2 = V5FILT, SWinj = OFF | 748 | 758 | 768 | mV |
TA = –40°C to 85°C, TEST2 = V5FILT, SWinj = OFF(1) | 745 | 771 | ||||
IVFB | VFB input current | VFBx = 0.8 V, TA = 25°C | –0.01 | ±0.1 | μA | |
RDischg | VO discharge resistance | ENx = 0 V, VOx = 0.5 V, TA = 25°C | 40 | 80 | Ω | |
VREG5 OUTPUT | ||||||
VVREG5 | VREG5 output voltage | TA = 25°C, 5.5 V < VIN < 24 V, 0 < IVREG5 < 10 mA |
4.6 | 5.0 | 5.2 | V |
VLN5 | Line regulation | 5.5 V < VIN < 24 V, IVREG5 = 10 mA | 20 | mV | ||
VLD5 | Load regulation | 1 mA < IVREG5 < 10 mA | 40 | mV | ||
IVREG5 | Output current | VIN = 5.5 V, VVREG5 = 4 V, TA = 25°C | 170 | mA | ||
OUTPUT: N-CHANNEL MOSFET GATE DRIVERS | ||||||
RDRVH | DRVH resistance | Source, IDRVHx = –100 mA | 5.5 | 11 | Ω | |
Sink, IDRVHx = 100 mA | 2.5 | 5 | ||||
RDRVL | DRVL resistance | Source, IDRVLx = –100 mA | 4 | 12 | Ω | |
Sink, IDRVLx = 100 mA | 2 | 4 | ||||
INTERNAL BOOST DIODE | ||||||
VFBST | Forward voltage | VVREG5-VBSTx, IF = 10 mA, TA = 25°C | 0.7 | 0.8 | 0.9 | V |
IVBSTLK | VBST leakage current | VBSTx = 29 V, SWx = 24 V, TA = 25°C | 0.1 | 1 | μA | |
SOFT START | ||||||
Tss | Internal SS time | Internal soft start VFBx = 0.735 V | 0.85 | 1.2 | 1.4 | ms |
UVLO | ||||||
VUV5VFILT | V5FILT UVLO threshold | Wake up | 3.7 | 4.0 | 4.3 | V |
Hysteresis | 0.2 | 0.3 | 0.4 | |||
LOGIC THRESHOLD | ||||||
VENH | ENx H-level input voltage | EN ½ | 2.0 | V | ||
VENL | ENx L-level input voltage | EN ½ | 0.3 | V | ||
CURRENT SENSE | ||||||
ITRIP | TRIP source current | VTRIPx = 0.1 V, TA = 25°C | 8.5 | 10 | 11.5 | μA |
TCITRIP | ITRIP temperature coefficient | On the basis of 25°C(1) | 4000 | ppm/°C | ||
VOCLoff | OCP compensation offset | (VTRIPx-GND-VPGNDx-SWx) voltage, VTRIPx-GND = 60 mV, TA = 25°C |
–15 | 0 | 15 | mV |
(VTRIPx-GND-VPGNDx-SWx) voltage, VTRIPx-GND = 60 mV |
–20 | 20 | ||||
VRtrip | Current limit threshold setting range | VTRIPx-GND voltage | 30 | 300 | mV | |
OUTPUT UNDERVOLTAGE AND OVERVOLTAGE PROTECTION | ||||||
VOVP | Output OVP trip threshold | OVP detect | 110% | 115% | 120% | |
VUVP | Output UVP trip threshold | UVP detect | 65% | 70% | 75% | |
Hysteresis (recovery < 20 μs) | 10% | |||||
THERMAL SHUTDOWN | ||||||
TSDN | Thermal shutdown threshold | Shutdown temperature(1) | 150 | °C | ||
Hysteresis(1) | 20 |
TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
OUTPUT: N-CHANNEL MOSFET GATE DRIVERS | ||||||
tD | Dead time | DRVHx-low to DRVLx-on | 20 | 50 | 80 | ns |
DRVLx-low to DRVHx-on | 20 | 40 | 80 | |||
OUTPUT UNDERVOLTAGE AND OVERVOLTAGE PROTECTION | ||||||
tOVPDEL | Output OVP prop delay time | 1.5 | μs | |||
tUVPDEL | Output UVP delay time | 17 | 30 | 40 | μs | |
tUVPEN | Output UVP enable delay time | UVP enable delay | 1.2 | 2 | 2.5 | ms |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ON-TIME TIMER CONTROL | ||||||
tON1L | CH1 on time | SW1 = 12 V, VO1 = 1.8 V, TEST2 = 0 V | 490 | ns | ||
tON2L | CH2 on time | SW2 = 12 V, VO2 = 1.8 V, TEST2 = 0 V | 390 | ns | ||
tOFF1L | CH1 min off time | SW1 = 0.7 V, TA = 25°C, VFB1 = 0.7 V, TEST2 = 0 V | 285 | ns | ||
tOFF2L | CH2 min off time | SW2 = 0.7 V, TA = 25°C, VFB2 = 0.7 V, TEST2 = 0 V | 285 | ns | ||
tON1H | CH1 on time | SW1 = 12 V, VO1 = 1.8 V, TEST2 = V5FILT | 165 | ns | ||
tON2H | CH2 on time | SW2 = 12 V, VO2 = 1.8 V, TEST2 = V5FILT | 140 | ns | ||
tOFF1H | CH1 min off time | SW1 = 0.7 V, TA = 25°C, VFB1 = 0.7 V, TEST2 = V5FILT | 216 | ns | ||
tOFF2H | CH2 min off time | SW2 = 0.7 V, TA = 25°C, VFB2 = 0.7 V, TEST2 = V5FILT | 216 | ns |
CH2 = 1.05 V, IO = 4 A |
CH2 = 1.05 V, IO = 4 A |
CH2 = 1.05 V |
CH2 = 1.05 V |
CH1 = 1.8 V, IO = 4 A |
CH1 = 1.8 V, IO = 4 A |
CH1 = 1.8 V |
CH1 = 1.8 V |