ZHCSA32C JULY 2012 – April 2019 TPS53015
PRODUCTION DATA.
The inductance value is selected to provide approximately 30% peak to peak ripple current at maximum load. Larger ripple current increases output ripple voltage, improve signal-to-noise ratio and contribute to stable operation. Use Equation 3 to calculate te value for LOUT.
The inductor current ratings must support both the RMS (thermal) current and the peak (saturation) current. The RMS and peak inductor current can be estimated as shown in Equation 4.
NOTE
Equation 6 serves as a general reference. To further improve transient response, the output inductance could be reduced further but must be considered along with the selection of the output capacitor.