ZHCSIL4A June 2018 – December 2018 TPS51200A-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWERGOOD COMPARATOR | ||||||
TPGSTUPDLY | PGOOD startup delay | Startup rising edge, VOSNS within 15% of REFOUT | 2 | ms | ||
TPBADDLY | PGOOD bad delay | VOSNS is outside of the ±20% PGOOD window | 10 | μs |