ZHCSHX8D September 2017 – October 2019 TPS50601A-SP
PRODUCTION DATA.
The first step is to decide on a switching frequency for the regulator. There is a trade off between higher and lower switching frequencies. Higher switching frequencies may produce smaller a solution size using lower valued inductors and smaller output capacitors compared to a power supply that switches at a lower frequency. However, the higher switching frequency causes extra switching losses, which hurt the converter’s efficiency and thermal performance. In this design, a switching frequency of 100 kHz is selected. Based on Figure 18, the RT value is set to a standard value of 487 kΩ.