ZHCSH69 December 2017 TPS40345
PRODUCTION DATA.
With output capacitance, it is possible to calculate the charge current during start-up and determine the minimum saturation current rating for the inductor. The start-up charging current is approximated by Equation 9.
PARAMETER | VALUE | UNIT | |
---|---|---|---|
L | Inductance | 300 | nH |
IL(rms) | RMS current (thermal rating) | 20.07 | A |
IL(peak) | Peak current (saturation rating) | 23.25 | A |