ZHCSJX1B NOVEMBER 2008 – June 2019 TPS40197
PRODUCTION DATA.
REFERENCE DESIGNATOR | QTY | DESCRIPTION | MFR | PART NUMBER |
---|---|---|---|---|
C1, C2, C3 | 3 | Capacitor, ceramic, 16 V, X7R, 20%, 22 μF, 1210 | TDK | C3225X7R1C226K |
C4, C12 | 2 | Capacitor, POSCAP, 2.5 V, 20%, 1 mF, 5 mΩ, D4D | Sanyo | 2R5TPD1000M5 |
C5 | 1 | Capacitor, ceramic, 6.3 V, X5R, 20%, 100 μF, 1210 | TDK | C3225X5R0J107K |
C6, C9, C10 | 3 | Capacitor, ceramic, 16 V, X7R, 20%, 1 μF, 0603 | Std | Std |
C7 | 1 | Capacitor, ceramic, 10 V, X5R, 20%, 470 nF, 0603 | Std | Std |
C8 | 1 | Capacitor, ceramic, 50 V, NPO, 10%, 2.2 nF, 0603 | Std | Std |
C11 | 1 | Capacitor, ceramic, 6.3 V, X5R, 20%, 4.7 μF, 0603 | TDK | C1608X5R0J475K |
C13 | 1 | Capacitor, ceramic, 6.3 V, X5R, 20%, 10 μF, 0603 | TDK | C1608X5R0J106K |
C14 | 1 | Capacitor, ceramic, 50 V, NPO, 10%, 15 pF, 0603 | Std | Std |
C15 | 1 | Capacitor, ceramic, 50 V, X7R, 20%, 3.3 nF, 0603 | Std | Std |
C100 | 1 | Capacitor, ceramic, 50 V, X7R, 20%, 4.7 nF, 0603 | Std | Std |
L1 | 1 | Inductor, SMT, 27 A, 1.5 μH, 2.5 mΩ, 0.508 x 0.520 | Vishay | IHLP5050FDER1R5M01 |
Q1 | 1 | MOSFET, N-channel, 30 V, 11A, 13.8 mΩ, SO-8 | IR | IRF7807Z |
Q2 | 1 | MOSFET, N-channel, 30 V, 13.6 A, 9.1 mΩ, SO-8 | IR | IRF7821 |
R1 | 1 | Resistor, chip, 1/16 W, 5%, 10 kΩ, 0603 | Std | Std |
R2 | 1 | Resistor, chip, 1/16 W, 5%, 1 Ω, 0603 | Std | Std |
R3 | 1 | Resistor, chip, 1/16 W, 1%, 46.4 kΩ, 0603 | Std | Std |
R5 | 1 | Resistor, chip, 1/16 W, 1%, 1.33 kΩ, 0603 | Std | Std |
R6 | 1 | Resistor, chip, 1/16 W, 1%, 23.2 kΩ, 0603 | Std | Std |
R100 | 1 | Resistor, chip, 1/4 W, 5%, 5.6 Ω, 1206 | Std | Std |
U1 | 1 | IC, synchronous buck controller with 4-bit VID interface for Smart-Reflex DSPs, QFN-16 | TI | TPS40197RGY |