ZHCSJU9E January   2007  – June 2019 TPS40077

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     Device Images
      1.      简化应用示意图
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
    4. 6.4 Electrical Characteristics
    5. 6.5 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Minimum Pulse Duration
      2. 7.3.2  Slew Rate Limit On VDD
      3. 7.3.3  Setting The Switching Frequency (Programming The Clock Oscillator)
      4. 7.3.4  Loop Compensation
      5. 7.3.5  Shutdown and Sequencing
      6. 7.3.6  Boost and LVBP Bypass Capacitance
      7. 7.3.7  Internal Regulators
      8. 7.3.8  Power Dissipation
      9. 7.3.9  Boost Diode
      10. 7.3.10 Synchronous Rectifier Control
    4. 7.4 Programming
      1. 7.4.1 Programming The Ramp Generator Circuit and UVLO
      2. 7.4.2 Programming Soft Start
      3. 7.4.3 Programming Short-Circuit Protection
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Buck Regulator 8-V to 16-V Input, 1.8-V Output at 10 A
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Power Train Components
            1. 8.2.1.2.1.1  Output Inductor, LOUT
            2. 8.2.1.2.1.2  Output Capacitor, COUT, ELCO and MLCC
            3. 8.2.1.2.1.3  Input Capacitor, CIN ELCO and MLCC
            4. 8.2.1.2.1.4  Switching MOSFET, QSW
            5. 8.2.1.2.1.5  Rectifier MOSFET, QSR
            6. 8.2.1.2.1.6  Timing Resistor, RT
            7. 8.2.1.2.1.7  Feed-Forward and UVLO Resistor, RKFF
            8. 8.2.1.2.1.8  Soft-Start Capacitor, CSS
            9. 8.2.1.2.1.9  Short-Circuit Protection, RILIM and CILIM
            10. 8.2.1.2.1.10 Boost Voltage, CBOOST and DBOOST (Optional)
            11. 8.2.1.2.1.11 Closing the Feedback Loop, RZ1, RP1, RPZ2, RSET1, RSET2, CZ2, CP2, and CPZ1
        3. 8.2.1.3 Application Curves
    3. 8.3 Additional System Examples
  9. Layout
    1. 9.1 Layout Guidelines
  10. 10器件和文档支持
    1. 10.1 器件支持
      1. 10.1.1 第三方产品免责声明
    2. 10.2 文档支持
      1. 10.2.1 相关文档
    3. 10.3 接收文档更新通知
    4. 10.4 社区资源
    5. 10.5 商标
    6. 10.6 静电放电警告
    7. 10.7 Glossary
  11. 11机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Closing the Feedback Loop, RZ1, RP1, RPZ2, RSET1, RSET2, CZ2, CP2, and CPZ1

A graphical method is used to select the compensation components. This is a standard feed-forward buck converter. Its PWM gain is given by Equation 44.

Equation 44. TPS40077 q27_kpwm_lus714.gif

The ramp voltage is 1 V at the UVLO voltage. Because of the feed-forward compensation, the programmed UVLO voltage is the voltage that sets the PWM gain.

The gain of the output LC filter is given by Equation 45.

Equation 45. TPS40077 q28_klc_lus714.gif

The PWM and LC gain is Equation 46.

Equation 46. TPS40077 q29_gcs_lus714.gif

To plot this on a Bode plot, the dc gain must be expressed in dB. The dc gain is equal to KPWM. To express this in dB, take its logarithm and multiply by 20. For this converter, the dc gain is Equation 47.

Equation 47. TPS40077 q30_dcgain_lus714.gif

Also, the pole and zero frequencies should be calculated. A double pole is associated with the LC and a zero is associated with the ESR of the output capacitor. The frequencies where these occur can be calculated using Equation 48 and Equation 49.

Equation 48. TPS40077 q31_flc_lus714.gif
Equation 49. TPS40077 q32_fesr_lus714.gif

These are shown in the Bode plot of Figure 29.

TPS40077 g028_lus714.gifFigure 29. PWM and LC Filter Gain

The next step is to establish the required compensation gain to achieve the desired overall system response. The target response is to have the crossover frequency between 1/9 and 1/5 times the switching frequency, in order to have a phase margin greater than 45° and a gain margin greater than 6 dB.

A type-III compensation network, shown in Figure 30, was used for this design. This network gives the best overall flexibility for compensating the converter.

TPS40077 s0240-01_lus714.gifFigure 30. Type-III Compensation With the TPS40077

A typical Bode plot for this type of compensation network is shown in Figure 31.

TPS40077 g029_lus714.gifFigure 31. Type-III Compensation Typical Bode Plot

The high-frequency gain and the break (pole and zero) frequencies are calculated using Equation 50 through Equation 55.

Equation 50. TPS40077 q33_vout_lus714.gif
Equation 51. TPS40077 q34_gain_lus714.gif
Equation 52. TPS40077 q35_fp1_lus714.gif
Equation 53. TPS40077 q36_fp2_lus714.gif
Equation 54. TPS40077 q37_fz1_lus714.gif
Equation 55. TPS40077 q38_fz2_lus714.gif

Looking at the PWM and LC bode plot, there are a few things which must be done to achieve stability.

  1. Place two zeros close to the double pole, e.g., fZ1 = fZ2 = 4.3 kHz
  2. Place both poles well above the crossover frequency. The crossover frequency was selected as one sixth the switching frequency, fco1 = 50 kHz, fP1 = 66 kHz
  3. Place the second pole at three times fco1. This ensures that the overall system gain falls off quickly to give good gain margin, fp2 = 150 kHz
  4. The high-frequency gain should be sufficient to ensure 0 dB at the required crossover frequency, GAIN = –1 × gain of PWM and LC at the crossover frequency, GAIN = 16.9 dB

Using these values and Equation 50 through Equation 55, the Rs and Cs around the compensation network can be calculated.

  1. Set RZ1 = 51 kΩ
  2. Calculate RSET using Equation 50, RSET = 32.4 kΩ
  3. Using Equation 54 and fz1 = 4.3 kHz, CPZ1 can be calculated to be 726 pF, CPZ1= 680 pF
  4. fP1 and Equation 52 yields RP1 to be a standard value of 3.3 kΩ.
  5. The required gain of 16.9 dB and Equation 51 sets the value for RPZ2. RPZ2 = 21.5 kΩ.
  6. CZ2 is calculated using Equation 55 and the desired frequency for the second zero, CZ2 = 1.7 nF, or using standard values, 1.8 nF.
  7. Finally, CP2 is calculated using the second pole frequency and Equation 53; CP2 = 47 pF.

Using these values, the simulated results are 57° of phase margin at 54 kHz.