4 修订历史记录
Changes from E Revision (October 2015) to F Revision
- Changed the text in the Power Supply Recommendations section from: This power supply should be less than 1.8 V in normal operation to: This power supply should not be less than 1.8 V in normal operationGo
Changes from D Revision (September 2013) to E Revision
- Added ESD 额定值 表、特性 说明 部分、器件功能模式、应用和实施 部分、电源建议 部分、布局 部分、器件和文档支持 部分以及机械、封装和可订购信息 部分Go
- Changed 有关 通道 1、2、3 和 4 的“特性”项目Go
- Changed all references of VCC (and ICC) to VDD ( and IDD) throughout the documentGo
- Changed the description of SENSE4L pin function Go
- Changed the description of SENSE4H pin function Go
- Changed the description of MR pin function Go
- Changed the description of WDI pin function Go
- Moved ESD ratings from the Absolute Maximum Ratings table to the ESD Ratings tableGo
- Deleted the Dissipation Ratings table and added the Thermal Information table Go
- Moved timing and switching parameters (tW, tD, tWDT) from the Electrical Characteristics table to the respective Timing Requirements and Switching Characteristics tablesGo
- Changed the x-axis title notation from CT to CTn in the TPS386040 RESETn Time-out Period vs CTn graphGo
- Changed the Watchdog Timer (WDT) Truth Table; deleted RESET condition column heading Go
- Changed title of SENSE INPUT section to Undervoltage DetectionGo
- Changed Equation 1, Equation 2, and Equation 3 VCC notations to VMONGo
- Changed title of Window Comparator section to Undervoltage and Overvoltage DetectionGo
- Changed VCC4 reference in first paragraph of Undervoltage and Overvoltage Detection section to VMON(4)Go
- Changed Equation 4 and Equation 5VCC4 references to VMON(4)Go
- Changed the SVS-4: Window Comparator image Go
- Added VCC to VMON(4) in the Window Comparator Operation imageGo
- Changed title of Sensing Voltage Less Than 0.4 V to Sensing a Negative VoltageGo
- Changed Equation 6 and Equation 7 references to VCC4 to VMON(4)Go
- Changed the SVS4: Negative Voltage Sensing imageGo
Changes from C Revision (August 2011) to D Revision
- 从数据表中删除了 TPS386020 和 TPS386060 器件Go
Changes from B Revision (March 2011) to C Revision
Changes from A Revision (January 2010) to B Revision
- 更改了数据表标题Go
- 更改了 特性 项目Go
- 已更改 应用 要点Go
- 更改了“ 说明 ”文本中第二段的第一句Go
- 在“ 说明 ”文本的最后一段中将低静态电流值从 12µA 更改为 11µAGo
- 更改了首页的典型应用电路图Go
- Added sentence to pin 6 description in Pin Assignments tableGo
- Changed last sentence of pin 13 description in Pin Assignments tableGo
- Added text to first sentence of first paragraph of General Description section.Go
- Changed link in Window Comparator section to new Figure 32Go
- Deleted typo in Equation 4 and moved Equation 4 to Window Comparator sectionGo
- Deleted typo in Equation 5 and moved Equation 5 to Window Comparator sectionGo
- Added Figure 32Go
- Changed link in Sensing Voltage Less Than 0.4V section to new Figure 34Go
- Added Figure 34Go
- Changed caption for Figure 35Go