SBVS103D April   2008  – December 2014 TPS3808-EP

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 SENSE Input
      2. 8.1.2 Selecting the RESET Delay Time
      3. 8.1.3 Manual RESET(MR) Input
      4. 8.1.4 RESET Output
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Trademarks
    2. 11.2 Electrostatic Discharge Caution
    3. 11.3 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Specifications

6.1 Absolute Maximum Ratings

Over operating junction temperature range, unless otherwise noted.(1)
MIN MAX UNIT
Input voltage, VDD –0.3 7.0 V
CT voltage, VCT –0.3 VDD + 0.3
Other voltage: VRESET, VMR, VSENSE –0.3 7
RESET pin current 5 mA
Operating junction temperature, TJ(2) –55 150 °C
Storage temperature, Tstg –65 150
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) As a result of the low dissipated power in this device, it is assumed that TJ = TA.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) ±3000 V
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) ±1000
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
VDD Input supply range 1.7 6.5 V
Power-up reset voltage VOL (max) = 0.2 V, IRESET = 15 μA 0.8 V

6.4 Thermal Information

THERMAL METRIC(1) TPS3808-EP UNIT
DBV
6 PINS
RθJA Junction-to-ambient thermal resistance 180.9 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 117.8
RθJB Junction-to-board thermal resistance 27.8
ψJT Junction-to-top characterization parameter 1.12
ψJB Junction-to-board characterization parameter 27.3
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report, SPRA953.

6.5 Electrical Characteristics

1.7 V ≤ VDD ≤ 6.5 V, RLRESET = 100 kΩ, CLRESET = 50 pF, over operating temperature range (TJ = –55°C to +125°C), unless otherwise noted. Typical values are at TJ = +25°C.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VDD Input supply range 1.7 6.5 V
IDD Supply current (current into VDD pin) VDD = 3.3 V, RESET not asserted
MR, RESET, CT open
2.4 5.0 μA
VDD = 6.5 V, RESET not asserted
MR, RESET, CT open
2.7 6.0
VOL Low-level output voltage 1.3 V ≤ VDD < 1.8 V, IOL = 0.4 mA 0.3 V
1.8 V ≤ VDD ≤ 6.5 V, IOL = 1.0 mA 0.4
Power-up reset voltage(1) VOL (max) = 0.2 V, IRESET = 15 μA 0.8
VIT Negative-going input threshold accuracy TPS3808G01 –2.0% ±1.0% +2.0%
VIT ≤ 3.3 V –1.7% ±0.5% +1.7%
3.3 V < VIT ≤ 5.0 V –2.0% ±1.0% +2.0%
VHYS Hysteresis on VIT pin TPS3808G01 1.5% 3.0% VIT
Fixed versions 1.0% 2.5%
RMR MR Internal pullup resistance 70 90
ISENSE Input current at SENSE pin TPS3808G01 VSENSE = VIT –25 25 nA
Fixed versions VSENSE = 6.5 V 1.7 μA
IOH RESET leakage current VRESET = 6.5 V, RESET not asserted 300 nA
CIN Input capacitance, any pin CT pin VIN = 0 V to VDD 5 pF
Other pins VIN = 0 V to 6.5 V 5
VIL MR logic low input 0 0.3 VDD V
VIH MR logic high input 0.7 VDD VDD
θJA Thermal resistance, junction-to-ambient 290 °C/W
(1) The lowest supply voltage (VDD) at which RESET becomes active. Trise(VDD)  ≥ 15 μs/V.

6.6 Switching Characteristics

1.7 V ≤ VDD ≤ 6.5 V, RLRESET = 100 kΩ, CLRESET = 50 pF, over operating temperature range (TJ = –55°C to +125°C), unless otherwise noted. Typical values are at TJ = +25°C.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
tw Input pulse width to RESET SENSE VIH = 1.05 VIT, VIL = 0.95 VIT 20 μs
MR VIH = 0.7 VDD, VIL = 0.3 VDD 0.001
td RESET delay time CT = Open See Timing Diagram 12 20 29 ms
CT = VDD 180 300 440
CT = 100 pF 0.75 1.25 1.8
CT = 180 nF 0.7 1.2 1.8 s
tpHL Propagation delay MR to RESET VIH = 0.7 VDD, VIL = 0.3 VDD 150 ns
High-to-low level RESET delay SENSE to RESET VIH = 1.05 VIT, VIL = 0.95 VIT 20 μs
td_tps3803_bvs050.gifFigure 1. TPS3808 Timing Diagram Showing MR and SENSE Reset Timing

Table 1. Truth Table

MR SENSE > VIT RESET
L 0 L
L 1 L
H 0 L
H 1 H

6.7 Typical Characteristics

At TJ = +25°C, VDD = 3.3 V, RLRESET = 100kΩ, and CLRESET = 50pF, unless otherwise noted.
ld_reg_bvs050.gif
Figure 2. Supply Current vs Supply Voltage
vdo_v_ta_bvs050.gif
CT = Open, CT = VDD, CT = Any
Figure 4. Normalized RESET Timeout Period vs Temperature
vo_hsto_dft_bvs050.gif
Figure 6. Normalized Sense Threshold Voltage (VIT) vs Temperature
ignd_v_ta_bvs050.gif
Figure 8. Low-Level RESET Voltage vs RESET Current
vdo_v_io_bvs050.gif
Figure 3. RESET Timeout Period vs CT
vo_shto_bvs050.gif
Figure 5. Maximum Transient Duration at Sense vs Sense Threshold Overdrive Voltage
ignd_v_io_bvs050.gif
Figure 7. Low-Level RESET Voltage vs RESET Current