ZHCSTJ2A October 2023 – May 2024 TPS3762-Q1
PRODUCTION DATA
The TPS3762-Q1 comes with the optional output reset latching feature, check the Section 5 to verify variant specific latch functionality. When using a variant with latch enabled (VBIST_EN/LATCH_CLR <0.5V), whenever a fault, OV or UV, occurs RESET asserts and goes low and remains low until cleared by a logic high input (VBIST_EN/LATCH_CLR > 1.3V) on the BIST_EN / LATCH_CLR pin. If the SENSE pin is in a safe region and latch is disabled, the RESET deasserts after a delay. This delay is dependent on BIST and CTR timing. See Section 10.3.6 for more details. While VBIST_EN/LATCH_CLR > 1.3V, the device is in latch disabled mode and the RESET does not latch for OV and UV on SENSE pin. While the device is in latch disabled mode the RESET asserts for OV and UV faults. When VBIST_EN/LATCH_CLR < 0.5V, latch mode is enabled.