ZHCSOP8A March 2022 – September 2023 TPS3760
PRODUCTION DATA
These devices are designed to operate from an input supply with a voltage range between 1.4 V (VPOR) to 65 V (maximum operation). Good analog design practice recommends placing a minimum 0.1 µF ceramic capacitor as near as possible to the VDD pin.