4 修订历史记录
Changes from F Revision (August 2019) to G Revision
Changes from E Revision (November 2017) to F Revision
- 将工作电压从 55V 更改为 60V,将绝对最大值从 60V 更改为 62V(在特性 部分)Go
- 将说明 部分和简化原理图 中的输入范围从 55V 更改为 60VGo
- Changed Input voltage MAX from 60 V to 62 V in the Absolute Maximum Ratings table Go
- Changed Input voltage MAX from 55 V to 60 V in the Recommended Operating Conditions table Go
- Changed Operating input voltage MAX from 55 V to 60 V in the Electrical Charateristics tableGo
- Added OVPMAX to the Overvoltage Protection section in the Electrical Characteristics table Go
- Changed voltage range from 55 V to 60 V in the Detailed Description, Application and Implementation and Power Supply Recommendations sectionsGo
Changes from D Revision (April 2017) to E Revision
Changes from C Revision (March 2017) to D Revision
- Updated Pin Functions table Go
Changes from B Revision (Feb 2017) to C Revision
Changes from A Revision (Aug 2016) to B Revision
- 添加了 RHF 封装Go
- Changed "Reverse input supply current" from "52" to "66" in the Electrical Characteristics tableGo
- Changed "UVLO threshold voltage, falling" from "1.095" to "1.08" in the Electrical Characteristics tableGo
- Changed "Over-voltage threshold voltage, rising" from "1.175" to "1.17" in the Electrical Characteristics tableGo
- Changed "Over-voltage threshold voltage, falling" from "1.095" to "1.085" in the Electrical Characteristics tableGo
- Changed "Ilkg(OUT)" from "35" to "50" in the Electrical Characteristics tableGo
- Changed FLT input leakage current from "–100" to "–200" (MIN) and "100" to "200" (MAX) in the Electrical Characteristics tableGo
Changes from * Revision (July 2016) to A Revision