ZHCSOF7B september 2022 – june 2023 TPS25990
PRODUCTION DATA
Parameter | Pin | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VIN | Input Voltage Range | IN | 2.9 | 16 | V |
VDD | Supply Voltage Range (with in-system NVM programming support) | VDD | 10 | 16 | V |
VDD | Supply Voltage Range (without in-system NVM programming support) | VDD | 4.5 | 16 | V |
VOUT | Output Voltage Range | OUT | VIN | V | |
VEN/UVLO | Enable Pin Voltage Range | EN/UVLO | Min(VDD + 1, VIN + 1) | V | |
VDVDT | DVDT Pin Cap Voltage Rating | DVDT | 4 | V | |
VI2C | I2C Pull-up Voltage Range | SCL, SDA | 1.8 | 5 | V |
CI2C | I2C Parasitic Capacitance | SCL, SDA | 200 | pF | |
VGPIO | GPIOx Pin Pull-up Voltage Range | GPIO1/2/3/4 | 5 | V | |
VIREF | IREF Pin Voltage Range | IREF/DAC2 | 0.3 | 1.2 | V |
VILIM | ILIM Pin Voltage Range | ILIM | 0.4 | V | |
VIMON | IMON Pin Voltage Range | IMON | 1.2 | V | |
VTEMPCMP | TEMP/CMP Pin Voltage Range | TEMP/CMP | 1.2 | V | |
VAUX | AUX Pin Voltage Range | AUX | 1.2 | V | |
IMAX | RMS Switch Current, TJ ≤ 125 ℃ | IN to OUT | 50 | A | |
IMAX, PLS | Peak Output Current with 20% duty cycle, TJ ≤ 125 ℃ | IN to OUT | 60 | A | |
TJ | Junction temperature | –40 | 125 | °C |