ZHCSD52 December 2014 TPS2592ZA
PRODUCTION DATA.
PIN | DESCRIPTION | |
---|---|---|
NAME | NUMBER | |
BFET | 9 | Connect this pin to the gate of a blocking NFET. See the Feature Description. |
dV/dT | 1 | Tie a capacitor from this pin to GND to control the ramp rate of OUT at device turn-on. |
EN/UVLO | 2 | This is a dual function control pin. When used as an ENABLE pin and pulled down, it shuts off the internal pass MOSFET and pulls BFET to GND. When pulled high, it enables the device and BFET. As an UVLO pin, it can be used to program different UVLO trip point via external resistor divider. |
GND | PowerPAD™ | GND |
ILIM | 10 | A resistor from this pin to GND will set the overload and short circuit limit. |
OUT | 6-8 | Output of the device |
VIN | 3-5 | Input supply voltage |